• Knobs

KLM/Long Dimple Knobs

  • Won the Good Design Award

Dimension Drawing

KLMLong Dimple Knobs寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
M6
M8
M10
Lm
All
10
16
20
30
25
40

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm H s d Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
KLM-20-M5-10 20 M5 0.8 10 25 12 13 8 4.38 CAD Cart
KLM-20-M5-16 20 M5 0.8 16 25 12 13 9 4.38 CAD Cart
KLM-20-M5-20 20 M5 0.8 20 25 12 13 9 4.38 CAD Cart
KLM-20-M6-10 20 M6 1 10 25 12 13 9 4.38 CAD Cart
KLM-20-M6-16 20 M6 1 16 25 12 13 10 4.38 CAD Cart
KLM-20-M6-20 20 M6 1 20 25 12 13 11 4.40 CAD Cart
KLM-20-M6-30 20 M6 1 30 25 12 13 13 4.40 CAD Cart
KLM-25-M5-20 25 M5 0.8 20 28 15 16 12 5.37 CAD Cart
KLM-25-M5-25 25 M5 0.8 25 28 15 16 13 5.37 CAD Cart
KLM-25-M6-16 25 M6 1 16 28 15 16 13 5.37 CAD Cart
KLM-25-M6-20 25 M6 1 20 28 15 16 14 5.54 CAD Cart
KLM-25-M6-25 25 M6 1 25 28 15 16 15 5.54 CAD Cart
KLM-25-M6-30 25 M6 1 30 28 15 16 16 5.54 CAD Cart
KLM-25-M8-20 25 M8 1.25 20 28 15 16 20 6.52 CAD Cart
KLM-25-M8-25 25 M8 1.25 25 28 15 16 22 6.52 CAD Cart
KLM-32-M6-20 32 M6 1 20 32 17 20 19 6.41 CAD Cart
KLM-32-M6-25 32 M6 1 25 32 17 20 20 6.41 CAD Cart
KLM-32-M8-16 32 M8 1.25 16 32 17 20 23 6.41 CAD Cart
KLM-32-M8-20 32 M8 1.25 20 32 17 20 25 6.41 CAD Cart
KLM-32-M8-25 32 M8 1.25 25 32 17 20 27 6.52 CAD Cart
KLM-32-M8-30 32 M8 1.25 30 32 17 20 29 6.52 CAD Cart
KLM-32-M8-40 32 M8 1.25 40 32 17 20 33 6.74 CAD Cart
KLM-32-M10-30 32 M10 1.5 30 32 17 20 40 7.04 CAD Cart
KLM-32-M10-40 32 M10 1.5 40 32 17 20 46 7.04 CAD Cart
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
KLM
knob Nylon 6 (Matte Black)
Thread Part SWCH10R
Trivalent Chromate Treatment

Characteristics

  • High quality / high-precision. Soft impression of matte black.
  • Convenient long size.
  • Types and thread part materials can be selected by a product code.
Product
Code
Type Thread Part Material
KLM Male Screw Made of Steel
KLMS Male Screw Made of Stainless Steel
KLF Female Screw Made of Steel
KLFS Female Screw Made of Stainless Steel

Related Services

Product List

Click here to see Knobs

Click here to see Machine Elements