• Knobs

KLF/Long Dimple Knobs

  • Won the Good Design Award

Dimension Drawing

KLFLong Dimple Knobs寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
M6
M8
M10

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lf H s d Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
KLF-20-M5 20 M5 0.8 10 25 12 13 10 5.37 CAD Cart
KLF-20-M6 20 M6 1 14 25 12 13 9 5.37 CAD Cart
KLF-25-M5 25 M5 0.8 15 28 15 16 20 7.04 CAD Cart
KLF-25-M6 25 M6 1 15 28 15 16 19 7.04 CAD Cart
KLF-25-M8 25 M8 1.25 18 28 15 16 15 7.04 CAD Cart
KLF-32-M6 32 M6 1 18 32 17 20 41 8.07 CAD Cart
KLF-32-M8 32 M8 1.25 18 32 17 20 38 8.07 CAD Cart
KLF-32-M10 32 M10 1.5 20 32 17 20 33 8.42 CAD Cart
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
KLF
Knob Nylon 6 (Matte Black)
Thread Part Steel
Trivalent Chromate Treatment

Characteristics

  • High quality / high-precision. Soft impression of matte black.
  • Convenient long size.
  • Types and thread part materials can be selected by a product code.
Product Code Type Thread Part Material
KLM Male Screw Made of Steel
KLMS Male Screw Made of Stainless Steel
KLF Female Screw Made of Steel
KLFS Female Screw Made of Stainless Steel

Related Services

Product List

Click here to see Knobs

Click here to see Machine Elements