Specs/CAD
Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lf | H | s | d | Mass (g) |
SEMI Standard Compliance | Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KRF-25-M4 | 25 | M4 | 0.7 | 8 | 19 | 8 | 13 | 13 | - | 5.37 | CAD | Cart |
| KRF-32-M5 | 32 | M5 | 0.8 | 10 | 22 | 10 | 15 | 15 | - | 5.54 | CAD | Cart |
| KRF-32-M6 | 32 | M6 | 1 | 10 | 22 | 10 | 15 | 15 | - | 5.87 | CAD | Cart |
| KRF-40-M6 | 40 | M6 | 1 | 14 | 25 | 11 | 17 | 17 | - | 7.03 | CAD | Cart |
| KRF-40-M8 | 40 | M8 | 1.25 | 14 | 25 | 11 | 17 | 15 | - | 7.39 | CAD | Cart |
| KRF-50-M8 | 50 | M8 | 1.25 | 18 | 30 | 13.5 | 20 | 27 | - | 8.74 | CAD | Cart |
| KRF-50-M10 | 50 | M10 | 1.5 | 19 | 30 | 13.5 | 20 | 24 | - | 9.08 | CAD | Cart |
| KRF-63-M10 | 63 | M10 | 1.5 | 20 | 35 | 15 | 23 | 55 | ○ | 10.91 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| KRF | |
|---|---|
| Knob | Nylon 6 (Matte Black) |
| Thread part | Steel Trivalent Chromate Treatment |
Characteristics
- Three types including male screws KRM and KRMS, female screws KRF and KRFS, and reamed hole type KRR.
- Reamed hole type KRR hub types available include the fixing pin guide hole type and the tap hole type which goes through to the reamed hole.
- A wide variety of screw sizes from M4 to M10.
- Types and thread part materials can be selected by a product code.
| Product Code | Type | Thread Part Material |
|---|---|---|
| KRM | Male Screw | Made of Steel |
| KRMS | Male Screw | Made of Stainless Steel |
| KRF | Female Screw | Made of Steel |
| KRFS | Female Screw | Made of Stainless Steel |
| KRR | Reamer Bore | Made of Steel |