Specs/CAD
Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|
| KUM-12-M3-6 | 12 | M3 | 0.5 | 6 | 2.5 | 2 | 4.02 | CAD | Cart |
| KUM-12-M3-10 | 12 | M3 | 0.5 | 10 | 2.5 | 3 | 4.02 | CAD | Cart |
| KUM-12-M3-16 | 12 | M3 | 0.5 | 16 | 2.5 | 4 | 4.91 | CAD | Cart |
| KUM-16-M4-6 | 16 | M4 | 0.7 | 6 | 3.5 | 5 | 5.74 | CAD | Cart |
| KUM-16-M4-10 | 16 | M4 | 0.7 | 10 | 3.5 | 6 | 5.74 | CAD | Cart |
| KUM-16-M4-16 | 16 | M4 | 0.7 | 16 | 3.5 | 7 | 5.74 | CAD | Cart |
| KUM-20-M5-10 | 20 | M5 | 0.8 | 10 | 4 | 12 | 6.24 | CAD | Cart |
| KUM-20-M5-16 | 20 | M5 | 0.8 | 16 | 4 | 13 | 6.24 | CAD | Cart |
| KUM-20-M5-20 | 20 | M5 | 0.8 | 20 | 4 | 13 | 6.41 | CAD | Cart |
| KUM-24-M6-10 | 24 | M6 | 1 | 10 | 5 | 20 | 8.18 | CAD | Cart |
| KUM-24-M6-16 | 24 | M6 | 1 | 16 | 5 | 22 | 8.18 | CAD | Cart |
| KUM-24-M6-20 | 24 | M6 | 1 | 20 | 5 | 23 | 8.18 | CAD | Cart |
| KUM-24-M6-25 | 24 | M6 | 1 | 25 | 5 | 24 | 8.18 | CAD | Cart |
| KUM-24-M6-30 | 24 | M6 | 1 | 30 | 5 | 25 | 8.18 | CAD | Cart |
| KUM-30-M8-16 | 30 | M8 | 1.25 | 16 | 6 | 40 | 11.71 | CAD | Cart |
| KUM-30-M8-20 | 30 | M8 | 1.25 | 20 | 6 | 42 | 11.71 | CAD | Cart |
| KUM-30-M8-25 | 30 | M8 | 1.25 | 25 | 6 | 44 | 11.71 | CAD | Cart |
| KUM-30-M8-30 | 30 | M8 | 1.25 | 30 | 6 | 46 | 11.71 | CAD | Cart |
| KUM-36-M10-20 | 36 | M10 | 1.5 | 20 | 8 | 78 | 17.08 | CAD | Cart |
| KUM-36-M10-25 | 36 | M10 | 1.5 | 25 | 8 | 81 | 17.08 | CAD | Cart |
| KUM-36-M10-30 | 36 | M10 | 1.5 | 30 | 8 | 84 | 17.08 | CAD | Cart |
| KUM-36-M10-40 | 36 | M10 | 1.5 | 40 | 8 | 90 | 17.08 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| KUM | |
|---|---|
| Main body | SWCH10R Buffing / Chrome Plating |
Characteristics
- Flat type knurled knob.
- A rich variety of thread sizes from M3 to M10 are available.