Specs/CAD
Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | D1 | t | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KUMS-12-M3-6 | 12 | M3 | 0.5 | 6 | 2.5 | 12 | - | 2 | 8.05 | CAD | Cart |
| KUMS-12-M3-16 | 12 | M3 | 0.5 | 16 | 2.5 | 12 | - | 4 | 8.05 | CAD | Cart |
| KUMS-12-M3-10 | 12 | M3 | 0.5 | 10 | 2.5 | 12 | - | 3 | 8.05 | CAD | Cart |
| KUMS-16-M4-6 | 16 | M4 | 0.7 | 6 | 3.5 | 16 | - | 5 | 9.99 | CAD | Cart |
| KUMS-16-M4-10 | 16 | M4 | 0.7 | 10 | 3.5 | 16 | - | 6 | 9.99 | CAD | Cart |
| KUMS-16-M4-16 | 16 | M4 | 0.7 | 16 | 3.5 | 16 | - | 7 | 9.99 | CAD | Cart |
| KUMS-20-M5-10 | 20 | M5 | 0.8 | 10 | 4 | 20 | - | 12 | 12.40 | CAD | Cart |
| KUMS-20-M5-16 | 20 | M5 | 0.8 | 16 | 4 | 20 | - | 13 | 12.40 | CAD | Cart |
| KUMS-20-M5-20 | 20 | M5 | 0.8 | 20 | 4 | 20 | - | 13 | 12.40 | CAD | Cart |
| KUMS-24-M6-10 | 24 | M6 | 1 | 10 | 5 | 24 | - | 20 | 14.81 | CAD | Cart |
| KUMS-24-M6-16 | 24 | M6 | 1 | 16 | 5 | 24 | - | 22 | 14.81 | CAD | Cart |
| KUMS-24-M6-20 | 24 | M6 | 1 | 20 | 5 | 24 | - | 23 | 14.81 | CAD | Cart |
| KUMS-24-M6-25 | 24 | M6 | 1 | 25 | 5 | 24 | - | 24 | 14.81 | CAD | Cart |
| KUMS-24-M6-30 | 24 | M6 | 1 | 30 | 5 | 24 | - | 25 | 14.81 | CAD | Cart |
| KUMS-30-M8-16 | 30 | M8 | 1.25 | 16 | 6 | 30 | - | 40 | 20.92 | CAD | Cart |
| KUMS-30-M8-20 | 30 | M8 | 1.25 | 20 | 6 | 30 | - | 42 | 20.92 | CAD | Cart |
| KUMS-30-M8-25 | 30 | M8 | 1.25 | 25 | 6 | 30 | - | 44 | 20.92 | CAD | Cart |
| KUMS-30-M8-30 | 30 | M8 | 1.25 | 30 | 6 | 30 | - | 46 | 20.92 | CAD | Cart |
| KUMS-36-M10-20 | 36 | M10 | 1.5 | 20 | 8 | 36 | - | 78 | 27.12 | CAD | Cart |
| KUMS-36-M10-25 | 36 | M10 | 1.5 | 25 | 8 | 36 | - | 81 | 27.12 | CAD | Cart |
| KUMS-36-M10-30 | 36 | M10 | 1.5 | 30 | 8 | 36 | - | 84 | 27.12 | CAD | Cart |
| KUMS-36-M10-40 | 36 | M10 | 1.5 | 40 | 8 | 36 | - | 90 | 27.12 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| KUMS | |
|---|---|
| Main body | SUS303*1 Hairline Finish |
*1: For KUMS-36-M10, it is SUS304.
Characteristics
- Flat type knurled knob.
- A rich variety of thread sizes from M3 to M10 are available.