• Knobs

PB/Plastic Ball Knob

Dimension Drawing

PBPlastic Ball Knob寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
M8
M10
M12
Color
All
BK
RD

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lf H Mass
(g)
Color Price
(USD)
CAD
Download
Add to Cart
PB-20-M6-BK 20 M6 1 10 18 5.6 BK 2.56 CAD Cart
PB-20-M6-RD 20 M6 1 10 18 5.6 RD 2.56 CAD Cart
PB-20-M8-BK 20 M8 1.25 10 18 5.2 BK 2.56 CAD Cart
PB-20-M8-RD 20 M8 1.25 10 18 5.2 RD 2.56 CAD Cart
PB-25-M6-BK 25 M6 1 10 23 11 BK 2.91 CAD Cart
PB-25-M6-RD 25 M6 1 10 23 11 RD 2.91 CAD Cart
PB-25-M8-BK 25 M8 1.25 12 23 10 BK 2.91 CAD Cart
PB-25-M8-RD 25 M8 1.25 12 23 10 RD 2.91 CAD Cart
PB-30-M10-BK 30 M10 1.5 18 28 18 BK 3.25 CAD Cart
PB-30-M10-RD 30 M10 1.5 18 28 18 RD 3.41 CAD Cart
PB-30-M8-BK 30 M8 1.25 16 28 19 BK 3.25 CAD Cart
PB-30-M8-RD 30 M8 1.25 16 28 19 RD 3.41 CAD Cart
PB-35-M10-BK 35 M10 1.5 18 32 30 BK 4.09 CAD Cart
PB-35-M10-RD 35 M10 1.5 18 32 30 RD 4.43 CAD Cart
PB-35-M8-BK 35 M8 1.25 16 32 31 BK 4.09 CAD Cart
PB-35-M8-RD 35 M8 1.25 16 32 31 RD 4.43 CAD Cart
PB-40-M10-BK 40 M10 1.5 18 37 47 BK 5.06 CAD Cart
PB-40-M10-RD 40 M10 1.5 18 37 47 RD 5.76 CAD Cart
PB-40-M12-BK 40 M12 1.75 18 37 44 BK 5.06 CAD Cart
PB-40-M12-RD 40 M12 1.75 18 37 44 RD 5.76 CAD Cart
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
PB
Ball Part BK: Phenol Resin (Black)
RD: Melamine Resin (Red)

Characteristics

  • Thermosetting resin. It has a high durability.
  • Types can be selected by a product code.
    PB---- Without insert
    PC---- With insert
  • There are two color variations. They can be selected by the end symbol of the part number.
    End SymbolBK---- Black
    End Symbol RD---- Red

Product List

Click here to see Knobs

Click here to see Machine Elements