Specs/CAD
Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lc | C | s | f | d1 | C | H | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EAT-22 | 22 | 1-M4 | 0.7 | 13 | 6.1 | 3 | 6 | 16 | 6.1 | 15 | 12 | 10.01 | CAD | Cart |
| EAT-27 | 27 | 1-M4 | 0.7 | 15 | 6.1 | 3 | 6 | 20 | 6.1 | 17 | 22 | 13.03 | CAD | Cart |
| EAT-33 | 33 | 1-M4 | 0.7 | 15 | 6.1 | 3 | 6 | 20 | 6.1 | 17 | 33 | 15.05 | CAD | Cart |
| EAT-44 | 44 | 2-M4 | 0.7 | 12 | 6.1 | 3 | 6 | 20 | 6.1 | 16 | 58 | 24.29 | CAD | Cart |
Hex socket set screw is provided.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| EAT | |
|---|---|
| Main body | Aluminum Alloy Anodized |
Characteristics
- EAT-22 EAT-27 EAT-33 has symbol marks.