Plungers

Order Online - Exclusive to U.S., Canada & Mexico

-Skip the quote process: Purchase products directly from our online shop with real-time pricing.
-Local Delivery from Philadelphia: Shipped via UPS and FedEx from our Philadelphia warehouse.
-Streamlined Procurement: Most orders are dispatched from Philadelphia within one week.

About Plungers

Plungers are machine elements for positioning and fixing workpieces.
A spring is built into the main body so that the ball (pin) at the tip sinks into the body when a load is applied, and is returned to its former position by spring force when the load is removed.
Ball plungers with moving tip balls and pin plungers with moving tip pins are available.
They are used in applications such as positioning and indexing of sliding mechanisms and workpiece extrusion.
The spring-loaded reciprocating mechanism of the ball (pin) can be incorporated easily in devices and equipment.

Selection Conditions
  • Choose ShapePin
Image Spring Plungers Spring Plungers - Stainless Steel Spring Plungers - Stainless Steel Long Stroke Plunger
Part Name Spring Plungers Spring Plungers - Stainless Steel Spring Plungers - Stainless Steel Long Stroke Plunger
Part Number PSP PSPS PSPS-N PLP
Feature Pin Plunger with
Vibration Resistant Treatment
Pin Plungers Pin Material
Plastic
Long Stroke
Price From 9.74 USD From 23.79 USD From 26.92 USD From 24.14 USD
Thread Part Material Steel Stainless Steel Stainless Steel Steel
Material Steel Stainless Steel Plastic Steel
Thread Size M3 ~ M12 M3 ~ M16 M3 ~ M16 M12 ~ M30
Load 0.29N ~ 98.1N 2N ~ 63.6N 2N ~ 63.6N 6.9N ~ 290N
Vibration Resistant Treatment Yes No No Yes
CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications
List PSP-10-5 PSP-10-5-S PSP-10-5-Z PSP-12-5 PSP-12-5-S PSP-12-5-Z PSP-3-1.5 PSP-3-1.5-S PSP-3-3 PSP-3-3-S PSP-4-2 PSP-4-2-S PSP-4-4 PSP-4-4-S PSP-4B-2-S PSP-5-3 PSP-5-3-S PSP-5-5 PSP-5-5-S PSP-5B-3 PSP-6-3 PSP-6-3-S PSP-6-5 PSP-6-5-S PSP-8-3 PSP-8-3-S PSP-8-3-Z PSP-8-4 PSP-8-4-S PSP-8-5 PSP-8-5-S PSP-8-5-Z PSPS-10-10-S PSPS-10-10-Z PSPS-10-5-S PSPS-10-5-Z PSPS-12-10-S PSPS-12-10-Z PSPS-12-15-S PSPS-12-15-Z PSPS-12-5-S PSPS-12-5-Z PSPS-16-10-S PSPS-16-10-Z PSPS-16-15-S PSPS-16-15-Z PSPS-16-20-S PSPS-16-20-Z PSPS-3-1.5-S PSPS-3-1.5-Z PSPS-3-3-S PSPS-3-3-Z PSPS-4-2-S PSPS-4-2-Z PSPS-4-4-S PSPS-4-4-Z PSPS-5-3-S PSPS-5-3-Z PSPS-5-5-S PSPS-5-5-Z PSPS-6-3-S PSPS-6-3-Z PSPS-6-5-S PSPS-6-5-Z PSPS-8-3-S PSPS-8-3-Z PSPS-8-5-S PSPS-8-5-Z PSPS-10-10-NS PSPS-10-10-NZ PSPS-10-5-NS PSPS-10-5-NZ PSPS-12-10-NS PSPS-12-10-NZ PSPS-12-15-NS PSPS-12-15-NZ PSPS-12-5-NS PSPS-12-5-NZ PSPS-16-10-NS PSPS-16-10-NZ PSPS-16-15-NS PSPS-16-15-NZ PSPS-16-20-NS PSPS-16-20-NZ PSPS-3-1.5-NS PSPS-3-1.5-NZ PSPS-3-3-NS PSPS-3-3-NZ PSPS-4-2-NS PSPS-4-2-NZ PSPS-4-4-NS PSPS-4-4-NZ PSPS-5-3-NS PSPS-5-3-NZ PSPS-5-5-NS PSPS-5-5-NZ PSPS-6-3-NS PSPS-6-3-NZ PSPS-6-5-NS PSPS-6-5-NZ PSPS-8-3-NS PSPS-8-3-NZ PSPS-8-5-NS PSPS-8-5-NZ PLP-12-10-SS PLP-16-10-S PLP-16-10-SS PLP-16-15-S PLP-16-15-SS PLP-16-20-S PLP-16-20-SS PLP-16-30-S PLP-16-30-SS PLP-16B-10-S PLP-16B-10-SS PLP-24-15-S PLP-24-15-SS PLP-30-20-S PLP-30-20-SS