Hints for Correctly Using NBK Products
The video is an example using PAF(PAF). You can perform the same operation using this product.
Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | s | L | D | B | Applicable ball button | Load(N) min./max. |
Mass (g) |
Loosening stopper | Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MP-2 | M2 | 0.4 | 0.2 | 5 | 1 | 0.9 | - | 1.2/2 | 0.1 | No | 13.82 | CAD | Cart |
| MP-3 | M3 | 0.5 | 0.5 | 7 | 1.5 | 1.5 | - | 1.5/2.9 | 0.4 | No | 10.08 | CAD | Cart |
| MP-4 | M4 | 0.7 | 0.8 | 9 | 2.5 | 2 | BB-5 | 3.9/9.8 | 0.5 | No | 10.08 | CAD | Cart |
| MP-5 | M5 | 0.8 | 0.8 | 12 | 3 | 2.5 | BB-5 | 4.9/20 | 1 | Yes | 10.08 | CAD | Cart |
| MP-6 | M6 | 1 | 0.8 | 13 | 3 | 3 | BB-6 | 9.8/29 | 1.7 | Yes | 10.08 | CAD | Cart |
| MP-8 | M8 | 1.25 | 1 | 15 | 4 | 4 | BB-6 | 13/39 | 3.5 | Yes | 11.08 | CAD | Cart |
| MP-10 | M10 | 1.5 | 1.2 | 16 | 5 | 5 | BB-8 | 19/49 | 6 | Yes | 13.03 | CAD | Cart |
| MP-12 | M12 | 1.75 | 1.8 | 20 | 7 | 6 | BB-10 | 20/59 | 11 | Yes | 13.82 | CAD | Cart |
| MP-16 | M16 | 2 | 2.5 | 25 | 9.5 | 8 | BB-12 | 29/98 | 25 | Yes | 20.97 | CAD | Cart |
Material/Finish
| MP | |
|---|---|
| Main body | Equivalent to SUS304 |
| Ball | SUJ2 (hardness: 55-60 HRC) |
| Spacer | SUS304 |
| Spring | SWPB |
| Vibration resistant treatment |
Nylon Lock |
Characteristics
- Insert a spacer between the ball and spring (Except for M2 / M3). The ball rotates.
- With nylon lock for vibration resistant treatment (Except for M2/ M3 / M4).
- We also produce products of special specifications, e.g. dimensions, load and materials. Plungers : Related Information
- Main body materials and load types can be selected according to the product code.
| Product Code | Material | Load Type |
|---|---|---|
| FP | Steel | Light Load |
| MP | Stainless Steel | Heavy load |