Specs/CAD
Unit : mm
| Part Number | s | L | L1 | d | D | H | H1 | h | W | e | A | t | P | C | R | Load(N) min./max. |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSTS-10 | 2.5 | 20 | 6 | 5.5 | 10 | 10.5 | 5.5 | 4.8 | 23 | 3 | 6.5 | 0.5 | 17 | 6 | 3.4 | 25/43 | 60 | 71.72 | CAD | Cart |
| PSTS-15 | 4.5 | 26 | 9 | 7 | 15 | 15.5 | 8 | 6 | 34 | 4 | 11 | 1 | 25 | 8 | 4.5 | 39/84 | 70 | 84.12 | CAD | Cart |
| PSTS-20 | 6 | 35 | 13 | 8.5 | 20 | 21 | 11 | 7 | 47 | 5 | 13.5 | 1 | 34 | 11 | 6.6 | 32/161 | 180 | 106.12 | CAD | Cart |
Material/Finish
| PSTS | |
|---|---|
| Main body | Equivalent to SUS303 |
| Pin | SUS440C (hardness: 55-60 HRC) |
| Spring | SUS631J1 |
Characteristics
- For locating work.
-
Pin materials can be selected by a product code.
PST----Steel pin
PSTS----Stainless steel pin
PST-N----Plastic pin
Usage Example