• Pulls

UNFA/Aluminum U - shaped Pull

Steel Pull / Stainless Steel Pull / Aluminum Pull

Dimension Drawing

UNFAAluminum U - shaped Pull寸法図

Specs/CAD

Select

Body color
All
BF
BK

Unit : mm

Part Number M Lf H h A L L1 Mass
(g)
Allowable load*1
(N)
Applicable Washer Body color Screw supply service Screw size Price
(USD)
CAD
Download
Add to Cart
UNFA-80-BF M5 10 37 27 10 90 80 27 1000 ※1 BF M5×12 6.91 CAD Cart
UNFA-80-BK M5 10 37 27 10 90 80 27 1000 ※1 BK M5×12 7.03 CAD Cart
UNFA-100-BF M5 10 37 27 10 110 100 31 1000 ※1 BF M5×12 7.03 CAD Cart
UNFA-100-BK M5 10 37 27 10 110 100 31 1000 ※1 BK M5×12 7.41 CAD Cart
UNFA-110-BF M5 10 37 27 10 120 110 33 1000 ※1 BF M5×12 7.41 CAD Cart
UNFA-110-BK M5 10 37 27 10 120 110 33 1000 ※1 BK M5×12 7.41 CAD Cart
UNFA-120-BF M5 10 37 27 10 130 120 35 1000 ※1 BF M5×12 7.41 CAD Cart
UNFA-120-BK M5 10 37 27 10 130 120 35 1000 ※1 BK M5×12 7.41 CAD Cart
UNFA-125-BF M5 10 37 27 10 135 125 36 1000 ※1 BF M5×12 7.41 CAD Cart
UNFA-125-BK M5 10 37 27 10 135 125 36 1000 ※1 BK M5×12 7.69 CAD Cart
UNFA-160-BF M5 10 37 27 10 170 160 44 1000 ※1 BF M5×12 9.74 CAD Cart
UNFA-160-BK M5 10 37 27 10 170 160 44 1000 ※1 BK M5×12 9.90 CAD Cart

*1: Allowed load for a person.
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
UNFA-BF UNFA-BK
Main body Aluminum Alloy
Buffing
Aluminum Alloy
Electrostatic Coating (Matte Black)
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7 SUSXM7

Characteristics

  • Materials and surface treatment can be selected according to the product code.
Product Code Material and
Surface Treatment
UNFA-BF Buffing
UNFA-BK Electrostatic Coating
  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Related Services

Product List

Click here to see Pulls

Click here to see Machine Elements