• Pulls

UPIF-MS/Plastic Pulls - With Switch

Dimension Drawing

UPIF-MSPlastic Pulls - With Switch寸法図

Specs/CAD

Select

Cover Color
All
BK
BL
SG
Part Number Max. Allowable Load*1
(N)
Mass
(g)
Cover Color Price
(USD)
CAD
Download
Add to Cart
UPIF-MS-BK 500 323 BK 95.18 CAD Cart
UPIF-MS-BL 500 323 BL 95.18 CAD Cart
UPIF-MS-SG 500 323 SG 95.18 CAD Cart

*1: Allowed load for a person.
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
UPIF-MS
Main Body Glass Fiber Reinforced Nylon 6
Aluminum Alloy
Push-Button Switch Equivalent to SUS303
Cover Aluminum Alloy
Anodized (Various Colors)
Thread Part Steel
Trivalent Chromate Treatment
Cable PVC

Characteristics

  • Plastic pulls with switches. Reduces design and installation trouble.
  • The push-button switch can be used for contact switching, device and equipment control, etc.
  • Cover colors can be selected by the end symbol of the part number.
End Symbol Cover Color
BK Anodized (Black)
BL Anodized (Blue*1)
SG Anodized (Silver)

*1: Due to the use of colored anodizing, color fluctuations may appear.


Specifications

Push-Button
Switch
Button Color Silver
Contact Type a Contact (1NO)
Activation Type Momentary
Rated Insulation Voltage DC24V
Rated Conduction Current 1.0A
Mechanical Life Approx. 1 Million Times
Electrical Life Approx. 200,000 Times
Mechanical Allowable
Operation Frequency
Max. 120 Times/min.
Electrical Allowable
Operation Frequency
Max. 20 Times/min.
Cable Type Fixing Cable
Outside Diameter 6.1 mm ±0.2 mm
No. of Cores 7C
Conductor Size 0.3mm2
Length 2 m
Bending Radius 37 mm or more
Cable End Specifications Discrete wire
Operating
Environment
Temperature -10°C to 50°C (no freezing)
Humidity 45% RH to 85% RH
(no condensation)

Connection

UPIF-MSPlastic Pulls - With Switch


Mounting hole

To prevent cable damage, be sure there are no burrs in the mounting hole.
Errors may appear in the mounting dimensions due to temperature or humidity.

UPIF-MSPlastic Pulls - With Switch


Usable Regions

Japan, US, Canada, Mexico, China, South Korea, Taiwan

Product List

Click here to see Pulls

Click here to see Machine Elements