Specs/CAD
Select
- Reading Direction
- All
- Zero point on the left
- Zero point on the right
- Center distribution
Unit : mm
| Part Number | L | L1 | Reading Direction | Mass(g) | Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|
| FST-100-R | 108 | 100 | Zero point on the left | 0.5 | 5.19 | CAD | Cart |
| FST-200-R | 208 | 200 | Zero point on the left | 1 | 6.57 | CAD | Cart |
| FST-300-R | 308 | 300 | Zero point on the left | 1.5 | 7.39 | CAD | Cart |
| FST-100-L | 108 | 100 | Zero point on the right | 0.5 | 5.19 | CAD | Cart |
| FST-200-L | 208 | 200 | Zero point on the right | 1 | 6.57 | CAD | Cart |
| FST-300-L | 308 | 300 | Zero point on the right | 1.5 | 7.39 | CAD | Cart |
| FST-100-C | 108 | 100 | Center distribution | 0.5 | 5.19 | CAD | Cart |
| FST-200-C | 208 | 200 | Center distribution | 1 | 6.57 | CAD | Cart |
| FST-300-C | 308 | 300 | Center distribution | 1.5 | 7.39 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| FST | |
|---|---|
| Main body | Polyester (transparent) |
Characteristics
- Sticker type horizontal scale. Use by sticking to machinery and equipment.
- Standardized 100/200/300 mm scale length.
- Made of flexible polyester. Can be stuck to the curved surfaces of posts or shafts, plus can be cut to a desired length for use.
- Corners are rounded. Doesn’t come off easily.
- There are 3 types of scales. They can be selected by the symbol of the part number.
| Symbol | Scale |
|---|---|
| R | Zero point on the left |
| L | Zero point on the right |
| C | Center distribution |
Precautions for Use
- FSTUse the scale of the Scale Sticker as a general guideline.
- Thoroughly remove oil and dust on the sticking surface before sticking.