• Set Collars

NSC-MB/Set Collar - For Securing Bearing - Set Screw Type

Dimension Drawing

NSC-MBSet Collar - For Securing Bearing - Set Screw Type寸法図

Specs/CAD

Unit : mm

Part Number d B B1 D D1 M*1
(Coarse)
Applicable bearings Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
NSC-3-7-MB 3 7.5 5 7 5 M3 693ZZ・623ZZ 1 7.39 CAD Cart
NSC-4-7-MB 4 7.5 5 8 6 M3 694ZZ・624ZZ 2 7.39 CAD Cart
NSC-5-7-MB 5 7.5 5 11 7.2 M3 695ZZ・605ZZ・625ZZ 3 9.19 CAD Cart
NSC-6-7-MB1 6 7.5 5 13 8.4 M3 606ZZ 4 10.25 CAD Cart
NSC-6-7-MB2 6 7.5 5 13 9.2 M3 626ZZ 5 10.25 CAD Cart
NSC-6-7-MB3 6 7.5 5 13 8 M3 696ZZ 4 10.25 CAD Cart
NSC-8-9-MB1 8 9.5 7 18 11.7 M4 608ZZ 11 12.08 CAD Cart
NSC-8-9-MB2 8 9.5 7 18 11.4 M4 628ZZ 12 12.08 CAD Cart
NSC-8-9-MB3 8 9.5 7 18 10.4 M4 698ZZ 11 12.08 CAD Cart
NSC-10-11-MB1 10 11 8 20 14.2 M5 6000ZZ 16 13.53 CAD Cart
NSC-10-11-MB2 10 11 8 20 16.7 M5 6200ZZ 17 13.53 CAD Cart
NSC-10-11-MB3 10 11 8 20 13.2 M5 6900ZZ 15 13.53 CAD Cart
NSC-12-11-MB1 12 11 8 22 17.2 M5 6001ZZ 19 14.49 CAD Cart
NSC-12-11-MB2 12 11 8 22 17.7 M5 6201ZZ 19 14.49 CAD Cart
NSC-12-11-MB3 12 11 8 22 15.2 M5 6901ZZ 18 14.49 CAD Cart
NSC-15-11-MB1 15 11 8 25 20.2 M5 6002ZZ 22 16.49 CAD Cart
NSC-15-11-MB2 15 11 8 25 21.2 M5 6202ZZ 23 16.49 CAD Cart
NSC-15-11-MB3 15 11 8 25 18.7 M5 6902ZZ 23 16.49 CAD Cart
NSC-17-13-MB1 17 13 10 28 22.2 M6 6003ZZ 33 18.73 CAD Cart
NSC-17-13-MB2 17 13 10 28 24.2 M6 6203ZZ 35 18.73 CAD Cart
NSC-17-13-MB3 17 13 10 28 20.2 M6 6903ZZ 32 18.73 CAD Cart
NSC-20-13-MB1 20 13 10 35 25.2 M6 6004ZZ 52 19.84 CAD Cart
NSC-20-13-MB2 20 13 10 35 27.2 M6 6204ZZ 55 19.84 CAD Cart
NSC-20-13-MB3 20 13 10 35 24.7 M6 6904ZZ 52 19.84 CAD Cart
NSC-25-13-MB1 25 13.5 10 38 31.2 M6 6005ZZ 55 22.81 CAD Cart
NSC-25-13-MB2 25 13.5 10 38 33.2 M6 6205ZZ 58 22.81 CAD Cart
NSC-25-13-MB3 25 13.5 10 38 30.2 M6 6905ZZ 54 22.81 CAD Cart
NSC-30-15-MB1 30 15.5 12 45 38.2 M8 6006ZZ 91 26.18 CAD Cart
NSC-30-15-MB2 30 15.5 12 45 40.2 M8 6206ZZ 94 26.18 CAD Cart
NSC-30-15-MB3 30 15.5 12 45 35.2 M8 6906ZZ 85 26.18 CAD Cart
NSC-35-16-MB1 35 16.5 12 50 43.2 M8 6007ZZ 108 31.83 CAD Cart
NSC-35-16-MB2 35 16.5 12 50 46.2 M8 6207ZZ 115 31.83 CAD Cart
NSC-35-16-MB3 35 16.5 12 50 41.2 M8 6907ZZ 103 31.83 CAD Cart
NSC-40-18-MB1 40 18.5 14 60 48.2 M10 6008ZZ 184 44.08 CAD Cart
NSC-40-18-MB2 40 18.5 14 60 52.2 M10 6208ZZ 195 44.08 CAD Cart
NSC-40-18-MB3 40 18.5 14 60 46.2 M10 6908ZZ 178 44.08 CAD Cart

*1: Hex socket set screw is provided.
*1: If d dimension is 5 or below, one point.

Hints for Correctly Using NBK Products

The video is an example using NSC-CP2(NSC-CP2). You can perform the same operation using this product.


Material/Finish

NSC-MB
Main body S45C
Electroless
Nickel Plating
Hex Socket
Set Screw
SUSXM7

Characteristics

  • Set collar for securing bearing.
  • It can be fixed by pressing the bearing inner wheel only on the convex of the main body.
  • Optimal for securing bearing when it is difficult to fix the snap ring, etc. to the shaft.
  • It is attached to the shaft by the set screws.

Related Services

Product List

Click here to see Set Collars

Click here to see Machine Elements