Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L3 | L1 | L | B | C (Approx.) | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SPM-M3 | M3 | 0.5 | 7 | 2 | 5 | 6 | 6.9 | 0.6 | 7.31 | CAD | Cart |
| SPM-M4 | M4 | 0.7 | 8.8 | 2.8 | 6 | 7 | 8.1 | 1.3 | 7.31 | CAD | Cart |
| SPM-M5 | M5 | 0.8 | 10.5 | 3.5 | 7 | 8 | 9.2 | 2.4 | 7.31 | CAD | Cart |
| SPM-M6 | M6 | 1 | 12 | 4 | 8 | 10 | 11.5 | 4.5 | 10.64 | CAD | Cart |
| SPM-M8 | M8 | 1.25 | 15 | 5 | 10 | 13 | 15 | 9.5 | 10.84 | CAD | Cart |
| SPM-M10 | M10 | 1.5 | 20 | 6 | 14 | 17 | 19.6 | 20 | 12.67 | CAD | Cart |
| SPM-M12 | M12 | 1.75 | 23 | 7 | 16 | 19 | 21.9 | 31 | 14.48 | CAD | Cart |
| SPM-M3-E | M3 | 0.5 | 7 | 2 | 5 | 6 | 6.9 | 0.6 | 5.63 | CAD | Cart |
| SPM-M4-E | M4 | 0.7 | 8.8 | 2.8 | 6 | 7 | 8.1 | 1.3 | 5.63 | CAD | Cart |
| SPM-M5-E | M5 | 0.8 | 10.5 | 3.5 | 7 | 8 | 9.2 | 2.4 | 5.63 | CAD | Cart |
| SPM-M6-E | M6 | 1 | 12 | 4 | 8 | 10 | 11.5 | 4.5 | 6.56 | CAD | Cart |
| SPM-M8-E | M8 | 1.25 | 15 | 5 | 10 | 13 | 15 | 9.5 | 6.87 | CAD | Cart |
| SPM-M10-E | M10 | 1.5 | 20 | 6 | 14 | 17 | 19.6 | 20 | 9.06 | CAD | Cart |
| SPM-M12-E | M12 | 1.75 | 23 | 7 | 16 | 19 | 21.9 | 31 | 10.61 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SPM | SPM-E | |
|---|---|---|
| Main Body | S45C Head End Face Quenching(Hardness: 35 HRC or Above) - Polishing Trivalent Chromate Treatment |
S45C Full Quenching (Hardness: 35 HRC or Above) Trivalent Chromate Treatment (Black) |
Characteristics
- Use as a recipient of the stopper bolts SSB-ASSB-B and stopper screw SAN-B. SSB-ASSB-BSAN-B
-
Select the type by the part number end symbol.
No end symbol----Standard Type (end face quenching)
End symbol E----Economy Type (full quenching)
Usage Example
In combination with a stopper screw SAN-B.