• Stopper Bolts・Stopper Screws

SSB-A/Stopper Bolt - Tip Sphere Type

Dimension Drawing

SSB-AStopper Bolt - Tip Sphere Type寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
M12
M16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch d L t L2 T R B C L1 Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SSB-M4-10-A M4 0.7 2 10 3 2.1 3.2 3 7 8.1 2.8 2.6 3.90 CAD Cart
SSB-M4-15-A M4 0.7 2 15 3 2.1 3.2 3 7 8.1 2.8 3 3.90 CAD Cart
SSB-M4-20-A M4 0.7 2 20 3 2.1 3.2 3 7 8.1 2.8 3.5 3.90 CAD Cart
SSB-M4-25-A M4 0.7 2 25 3 2.1 3.2 3 7 8.1 2.8 3.9 3.90 CAD Cart
SSB-M4-30-A M4 0.7 2 30 3 2.1 3.2 3 7 8.1 2.8 4.3 3.90 CAD Cart
SSB-M4-35-A M4 0.7 2 35 3 2.1 3.2 3 7 8.1 2.8 4.8 3.90 CAD Cart
SSB-M4-40-A M4 0.7 2 40 3 2.1 3.2 3 7 8.1 2.8 5.2 3.90 CAD Cart
SSB-M5-10-A M5 0.8 3 10 3 2.4 4 3 8 9.2 3.5 4.5 3.90 CAD Cart
SSB-M5-15-A M5 0.8 3 15 3 2.4 4 3 8 9.2 3.5 5.2 3.90 CAD Cart
SSB-M5-20-A M5 0.8 3 20 3 2.4 4 3 8 9.2 3.5 5.8 3.90 CAD Cart
SSB-M5-25-A M5 0.8 3 25 3 2.4 4 3 8 9.2 3.5 6.5 3.90 CAD Cart
SSB-M5-30-A M5 0.8 3 30 3 2.4 4 3 8 9.2 3.5 7.1 3.90 CAD Cart
SSB-M5-35-A M5 0.8 3 35 3 2.4 4 3 8 9.2 3.5 7.8 3.90 CAD Cart
SSB-M5-40-A M5 0.8 3 40 3 2.4 4 3 8 9.2 3.5 8.4 3.90 CAD Cart
SSB-M5-50-A M5 0.8 3 50 3 2.4 4 3 8 9.2 3.5 9.7 3.90 CAD Cart
SSB-M6-15-A M6 1 4.5 15 3.5 3 5 4 10 11.5 4 7.2 4.02 CAD Cart
SSB-M6-20-A M6 1 4.5 20 3.5 3 5 4 10 11.5 4 8.3 4.02 CAD Cart
SSB-M6-25-A M6 1 4.5 25 3.5 3 5 4 10 11.5 4 9.4 4.02 CAD Cart
SSB-M6-30-A M6 1 4.5 30 3.5 3 5 4 10 11.5 4 10.5 4.02 CAD Cart
SSB-M6-35-A M6 1 4.5 35 3.5 3 5 4 10 11.5 4 11.7 4.02 CAD Cart
SSB-M6-40-A M6 1 4.5 40 3.5 3 5 4 10 11.5 4 12.8 4.02 CAD Cart
SSB-M6-50-A M6 1 4.5 50 3.5 3 5 4 10 11.5 4 15 4.02 CAD Cart
SSB-M8-15-A M8 1.25 6 15 5 3.7 6.5 5 13 15 5.5 15 4.21 CAD Cart
SSB-M8-20-A M8 1.25 6 20 5 3.7 6.5 5 13 15 5.5 17 4.21 CAD Cart
SSB-M8-25-A M8 1.25 6 25 5 3.7 6.5 5 13 15 5.5 18.8 4.21 CAD Cart
SSB-M8-30-A M8 1.25 6 30 5 3.7 6.5 5 13 15 5.5 20.8 4.21 CAD Cart
SSB-M8-35-A M8 1.25 6 35 5 3.7 6.5 5 13 15 5.5 22.7 4.21 CAD Cart
SSB-M8-40-A M8 1.25 6 40 5 3.7 6.5 5 13 15 5.5 24.6 4.40 CAD Cart
SSB-M8-50-A M8 1.25 6 50 5 3.7 6.5 5 13 15 5.5 28.5 4.40 CAD Cart
SSB-M8-60-A M8 1.25 6 60 5 3.7 6.5 5 13 15 5.5 32.3 4.40 CAD Cart
SSB-M8-70-A M8 1.25 6 70 5 3.7 6.5 5 13 15 5.5 36.2 4.55 CAD Cart
SSB-M8-80-A M8 1.25 6 80 5 3.7 6.5 5 13 15 5.5 40 4.55 CAD Cart
SSB-M10-30-A M10 1.5 7 30 5.5 4.5 8 5 17 19.6 7 38 4.59 CAD Cart
SSB-M10-35-A M10 1.5 7 35 5.5 4.5 8 5 17 19.6 7 41 4.59 CAD Cart
SSB-M10-40-A M10 1.5 7 40 5.5 4.5 8 5 17 19.6 7 43 4.59 CAD Cart
SSB-M10-50-A M10 1.5 7 50 5.5 4.5 8 5 17 19.6 7 48 4.92 CAD Cart
SSB-M10-60-A M10 1.5 7 60 5.5 4.5 8 5 17 19.6 7 53 5.06 CAD Cart
SSB-M10-70-A M10 1.5 7 70 5.5 4.5 8 5 17 19.6 7 58 5.06 CAD Cart
SSB-M10-80-A M10 1.5 7 80 5.5 4.5 8 5 17 19.6 7 63 5.06 CAD Cart
SSB-M12-30-A M12 1.75 9 30 7 5.2 10 8 19 21.9 8 54 5.74 CAD Cart
SSB-M12-35-A M12 1.75 9 35 7 5.2 10 8 19 21.9 8 58.5 5.74 CAD Cart
SSB-M12-40-A M12 1.75 9 40 7 5.2 10 8 19 21.9 8 63 5.74 CAD Cart
SSB-M12-50-A M12 1.75 9 50 7 5.2 10 8 19 21.9 8 72 5.74 CAD Cart
SSB-M12-60-A M12 1.75 9 60 7 5.2 10 8 19 21.9 8 81 5.94 CAD Cart
SSB-M12-70-A M12 1.75 9 70 7 5.2 10 8 19 21.9 8 90 5.94 CAD Cart
SSB-M12-80-A M12 1.75 9 80 7 5.2 10 8 19 21.9 8 99 5.94 CAD Cart
SSB-M16-50-A M16 2 12 50 9 6 13 10 24 27.7 10 111 9.67 CAD Cart
SSB-M16-60-A M16 2 12 60 9 6 13 10 24 27.7 10 125 9.67 CAD Cart
SSB-M16-70-A M16 2 12 70 9 6 13 10 24 27.7 10 141 9.99 CAD Cart
SSB-M16-80-A M16 2 12 80 9 6 13 10 24 27.7 10 158 9.99 CAD Cart
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
SSB-A
Thread
Part
Equivalent to S45C, Sphere Part Quenching (Hardness: 45 HRC or Above)
Ferrosoferric Oxide Film (Black)
Lock Nut SS400
Trivalent Chromate Treatment

Characteristics

  • Screw tip is round.
  • Round part has already been quenched. It is highly abrasion-resistant.
  • All products are provided with lock nut.

Usage Example

Use the lock nut on an opposite side of the side that receives the force.

SSB-AStopper Bolt - Tip Sphere Type


Related Products

A locating block SBN is available for stopper bolt mounting.
SBN

SSB-AStopper Bolt - Tip Sphere Type


Related Services

Product List

Click here to see Stopper Bolts・Stopper Screws

Click here to see Machine Elements