• Stopper Bolts・Stopper Screws

SSB-B/Stopper Bolt - Head Sphere Type

Dimension Drawing

SSB-BStopper Bolt - Head Sphere Type寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12
M16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L L2 T R B C L1 Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SSB-M3-10-B M3 0.5 10 1.5 2.4 6 5.5 6.4 2 1 5.05 CAD Cart
SSB-M3-15-B M3 0.5 15 1.5 2.4 6 5.5 6.4 2 1.3 5.05 CAD Cart
SSB-M3-20-B M3 0.5 20 1.5 2.4 6 5.5 6.4 2 1.5 5.05 CAD Cart
SSB-M3-25-B M3 0.5 25 1.5 2.4 6 5.5 6.4 2 1.8 5.22 CAD Cart
SSB-M3-30-B M3 0.5 30 1.5 2.4 6 5.5 6.4 2 2 5.22 CAD Cart
SSB-M4-10-B M4 0.7 10 2.1 3.2 8 7 8.1 2.8 2.3 3.90 CAD Cart
SSB-M4-15-B M4 0.7 15 2.1 3.2 8 7 8.1 2.8 2.8 3.90 CAD Cart
SSB-M4-20-B M4 0.7 20 2.1 3.2 8 7 8.1 2.8 3.3 3.90 CAD Cart
SSB-M4-25-B M4 0.7 25 2.1 3.2 8 7 8.1 2.8 3.8 3.90 CAD Cart
SSB-M4-30-B M4 0.7 30 2.1 3.2 8 7 8.1 2.8 4.2 3.90 CAD Cart
SSB-M4-35-B M4 0.7 35 2.1 3.2 8 7 8.1 2.8 4.7 3.90 CAD Cart
SSB-M4-40-B M4 0.7 40 2.1 3.2 8 7 8.1 2.8 5.2 3.90 CAD Cart
SSB-M5-10-B M5 0.8 10 2.4 4 8 8 9.2 3.5 3.7 3.90 CAD Cart
SSB-M5-15-B M5 0.8 15 2.4 4 8 8 9.2 3.5 4.5 3.90 CAD Cart
SSB-M5-20-B M5 0.8 20 2.4 4 8 8 9.2 3.5 5.2 3.90 CAD Cart
SSB-M5-25-B M5 0.8 25 2.4 4 8 8 9.2 3.5 6 3.90 CAD Cart
SSB-M5-30-B M5 0.8 30 2.4 4 8 8 9.2 3.5 6.7 3.90 CAD Cart
SSB-M5-35-B M5 0.8 35 2.4 4 8 8 9.2 3.5 7.5 3.90 CAD Cart
SSB-M5-40-B M5 0.8 40 2.4 4 8 8 9.2 3.5 8.2 3.90 CAD Cart
SSB-M5-50-B M5 0.8 50 2.4 4 8 8 9.2 3.5 9.7 3.90 CAD Cart
SSB-M6-15-B M6 1 15 3 5 10 10 11.5 4 7.2 4.02 CAD Cart
SSB-M6-20-B M6 1 20 3 5 10 10 11.5 4 8.3 4.02 CAD Cart
SSB-M6-25-B M6 1 25 3 5 10 10 11.5 4 9.4 4.02 CAD Cart
SSB-M6-30-B M6 1 30 3 5 10 10 11.5 4 10.5 4.02 CAD Cart
SSB-M6-35-B M6 1 35 3 5 10 10 11.5 4 11.7 4.02 CAD Cart
SSB-M6-40-B M6 1 40 3 5 10 10 11.5 4 12.8 4.02 CAD Cart
SSB-M6-50-B M6 1 50 3 5 10 10 11.5 4 15 4.02 CAD Cart
SSB-M8-15-B M8 1.25 15 3.7 6.5 12 13 15 5.5 15 4.21 CAD Cart
SSB-M8-20-B M8 1.25 20 3.7 6.5 12 13 15 5.5 17 4.21 CAD Cart
SSB-M8-25-B M8 1.25 25 3.7 6.5 12 13 15 5.5 18.8 4.21 CAD Cart
SSB-M8-30-B M8 1.25 30 3.7 6.5 12 13 15 5.5 20.8 4.21 CAD Cart
SSB-M8-35-B M8 1.25 35 3.7 6.5 12 13 15 5.5 22.7 4.21 CAD Cart
SSB-M8-40-B M8 1.25 40 3.7 6.5 12 13 15 5.5 24.6 4.40 CAD Cart
SSB-M8-50-B M8 1.25 50 3.7 6.5 12 13 15 5.5 28.5 4.40 CAD Cart
SSB-M8-60-B M8 1.25 60 3.7 6.5 12 13 15 5.5 32.3 4.40 CAD Cart
SSB-M8-70-B M8 1.25 70 3.7 6.5 12 13 15 5.5 36.2 4.55 CAD Cart
SSB-M8-80-B M8 1.25 80 3.7 6.5 12 13 15 5.5 40 4.55 CAD Cart
SSB-M10-30-B M10 1.5 30 4.5 8 16 17 19.6 7 38 4.92 CAD Cart
SSB-M10-35-B M10 1.5 35 4.5 8 16 17 19.6 7 41 4.92 CAD Cart
SSB-M10-40-B M10 1.5 40 4.5 8 16 17 19.6 7 43 4.92 CAD Cart
SSB-M10-50-B M10 1.5 50 4.5 8 16 17 19.6 7 48 5.06 CAD Cart
SSB-M10-60-B M10 1.5 60 4.5 8 16 17 19.6 7 53 5.06 CAD Cart
SSB-M10-70-B M10 1.5 70 4.5 8 16 17 19.6 7 58 5.06 CAD Cart
SSB-M10-80-B M10 1.5 80 4.5 8 16 17 19.6 7 63 5.06 CAD Cart
SSB-M12-30-B M12 1.75 30 5.2 10 20 19 21.9 8 54 5.74 CAD Cart
SSB-M12-35-B M12 1.75 35 5.2 10 20 19 21.9 8 58.5 5.74 CAD Cart
SSB-M12-40-B M12 1.75 40 5.2 10 20 19 21.9 8 63 5.94 CAD Cart
SSB-M12-50-B M12 1.75 50 5.2 10 20 19 21.9 8 72 5.94 CAD Cart
SSB-M12-60-B M12 1.75 60 5.2 10 20 19 21.9 8 81 5.94 CAD Cart
SSB-M12-70-B M12 1.75 70 5.2 10 20 19 21.9 8 90 5.94 CAD Cart
SSB-M12-80-B M12 1.75 80 5.2 10 20 19 21.9 8 99 5.94 CAD Cart
SSB-M16-50-B M16 2 50 6 13 25 24 27.7 10 108 9.86 CAD Cart
SSB-M16-60-B M16 2 60 6 13 25 24 27.7 10 123 10.37 CAD Cart
SSB-M16-70-B M16 2 70 6 13 25 24 27.7 10 139 10.37 CAD Cart
SSB-M16-80-B M16 2 80 6 13 25 24 27.7 10 155 10.37 CAD Cart
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
SSB-B
Made of Steel
SSBS-B
Made of Stainless Steel
Thread Part Equivalent to S45C
Sphere Part Quenching
(Hardness: 45 HRC or Above)
Ferrosoferric Oxide Film (Black)
SUS410
Nitriding Treatment
(Hardness: 40 HRC or Higher)
Lock Nut SS400
Trivalent Chromate Treatment
SUS304

Characteristics

  • Hexagon head is round.
  • Round part has already been quenched. It is highly abrasion-resistant.
  • All products are provided with lock nut.

Usage Example

Use the lock nut on an opposite side of the side that receives the force.

SSB-BStopper Bolt - Head Sphere Type


Related Products

The stop pin with excellent abrasion resistance SPM is available for the stopper bolt recipient.
SPM

SSB-BStopper Bolt - Head Sphere Type


Related Services

Product List

Click here to see Stopper Bolts・Stopper Screws

Click here to see Machine Elements