Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L3 | L1 | L | B | C (Approx.) | R | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPML-M5-B | M5 | 0.8 | 10.5 | 3.5 | 7 | 8 | 9.2 | 10 | 2.2 | 13.04 | CAD | Cart |
| SPML-M6-B | M6 | 1 | 12 | 4 | 8 | 10 | 11.5 | 12 | 3.7 | 13.23 | CAD | Cart |
| SPML-M8-B | M8 | 1.25 | 15 | 5 | 10 | 13 | 15 | 16 | 8 | 15.97 | CAD | Cart |
| SPML-M10-B | M10 | 1.5 | 20 | 6 | 14 | 17 | 19.6 | 22 | 17 | 24.19 | CAD | Cart |
| SPML-M12-B | M12 | 1.75 | 23 | 7 | 16 | 19 | 21.9 | 25 | 26.3 | 28.82 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SPML-B | |
|---|---|
| Main Body | SUS316L |
Characteristics
- For workpiece stopper applications.
- The bolt features a rounded hexagonal head.
- Made of SUS316L. It has excellent corrosion resistance.
Usage Example
For workpiece stopper applications.