Specs/CAD
Unit : mm
| Part Number | Nominal | Compatible Panel Thickness | L | L1 | T | D | D1 | d | d1 | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| FPW-4-3.5 | 4 | 3 | 3.5 | 6 | 2.5 | 7 | 14 | 4.1 | 9.3 | 2.9 | 3.27 | CAD | Cart |
| FPW-4-5.5 | 4 | 5 | 5.5 | 8 | 2.5 | 7 | 14 | 4.1 | 9.3 | 3.3 | 3.46 | CAD | Cart |
| FPW-5-3.5 | 5 | 3 | 3.5 | 6.5 | 3 | 8 | 15 | 5.1 | 11.5 | 3.2 | 3.27 | CAD | Cart |
| FPW-5-5.5 | 5 | 5 | 5.5 | 8.5 | 3 | 8 | 15 | 5.1 | 11.5 | 3.5 | 3.46 | CAD | Cart |
| FPW-6-3.5 | 6 | 3 | 3.5 | 7 | 3.5 | 9 | 16 | 6.1 | 13.8 | 4.3 | 3.46 | CAD | Cart |
| FPW-6-5.5 | 6 | 5 | 5.5 | 9 | 3.5 | 9 | 16 | 6.1 | 13.8 | 4.7 | 3.74 | CAD | Cart |
Material/Finish
| FPW | |
|---|---|
| Main Body | S45C Trivalent Chromate Treatment |
Characteristics
- Washers which prevent the cracking or scratching of acrylic panels, etc., due to screw tightening load when fixing panels with flat head machine screws.
- Available for Cross Recessed Flat Head Machine Screws in accordance with JIS B 1111, and Hexagon Socket Countersunk Head Screws in accordance with JIS B 1194.
- Supports panel thickness of 3 mm and 5 mm.
- Because the L dimension is longer than the panel thickness, tightening load is not applied to the panel when tightening the screws.
Mounting

Usage Example