• Structure Components

SPOS-A/Spring Posts

Dimension Drawing

SPOS-ASpring Posts寸法図

Specs/CAD

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L L1 D F d T Mass (g) Price
(USD)
CAD
Download
Add to Cart
SPOS-M3-10-A M3 0.5 10 5 3 3 1.5 1.2 0.6 9.30 CAD Cart
SPOS-M3-15-A M3 0.5 15 10 3 3 1.5 1.2 0.9 9.30 CAD Cart
SPOS-M4-15-A M4 0.7 15 10 4 3 2 1.2 1.5 8.05 CAD Cart
SPOS-M4-20-A M4 0.7 20 10 4 3 2 1.2 2 8.05 CAD Cart
SPOS-M4-25-A M4 0.7 25 10 4 3 2 1.2 2.5 8.05 CAD Cart
SPOS-M5-20-A M5 0.8 20 10 5 5 2 1.2 3.5 9.30 CAD Cart
SPOS-M5-25-A M5 0.8 25 10 5 5 2 1.2 4 9.30 CAD Cart
SPOS-M5-30-A M5 0.8 30 10 5 5 2 1.2 4.5 9.30 CAD Cart
SPOS-M6-25-A M6 1 25 16 6 5 2 1.2 6.8 10.37 CAD Cart
SPOS-M6-30-A M6 1 30 16 6 5 2 1.2 7.4 10.37 CAD Cart
SPOS-M6-40-A M6 1 40 16 6 5 2 1.2 8 10.37 CAD Cart

Material/Finish

SPOS
Main Body SUS303

Characteristics

  • Post for tensile coil spring.
  • There are bore type and groove type.
    SPOS-A----Bore type
    SPOS-B----Groove type

Related Services

Product List

Click here to see Structure Components

Click here to see Machine Elements