• Structure Components

EDP/Plate for fixing DIN Rail

Dimension Drawing

EDPPlate for fixing DIN Rail寸法図

Specs/CAD

Unit : mm

Part Number Mass (g) Price
(USD)
CAD
Download
Add to Cart
EDP-70 15 5.05 CAD Cart

Material/Finish

EDP
Main body Polyacetal (Black)
Spring SUS631J1

Characteristics

  • The bracket to be assembled to DIN rail.
  • Printed board, etc. can be mounted to the DIN rail by one-touch operation.
  • It can be mounted by just pressing the DIN rail front face.
  • To remove it, pull up the lever or slide it over the rail.
  • Use the hex socket head cap screws (JIS B 1176): M3 to mount the work.

Usage Example

EDPPlate for fixing DIN Rail


Product List

Click here to see Structure Components

Click here to see Machine Elements