Specs/CAD
Unit : mm
| Part Number | Max. load (N) |
Applicable Roller Chain Nominal Number | M (Coarse) Nominal of Thread |
Pitch | Lf | L | F | d | B1 | B2 | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SRFS-35 | 1570 | 35 | M6 | 1 | 10 | 24 | 4.5 | 3.7 | 7.4 | 10 | 12 | 16.45 | CAD | Cart |
| SRFS-40 | 2840 | 40 | M8 | 1.25 | 14 | 30 | 6 | 4 | 11.2 | 13 | 25 | 21.31 | CAD | Cart |
| SRFS-50 | 4510 | 50 | M10 | 1.5 | 15 | 38 | 7.5 | 5.2 | 13.8 | 17 | 54 | 32.39 | CAD | Cart |
| SRFS-60 | 6570 | 60 | M12 | 1.75 | 18 | 42 | 9 | 6 | 17.8 | 19 | 75 | 42.37 | CAD | Cart |
| SRFS-80 | 12300 | 80 | M16 | 2 | 20 | 52 | 12 | 8 | 22.6 | 24 | 148 | 60.16 | CAD | Cart |
Material/Finish
| SRFS Made of Stainless Steel |
|
|---|---|
| Main body | SUS303 |
Characteristics
- Please use it for linkage of the roller chain with a machine or device.
- For linkage with a roller chain, a roller chain joint link or offset link is required.
Precautions for Use
- If a roller chain nut is used for a suspension device, implement safety measures to keep people off from beneath the device.
- Roller chain nuts are consumables. Regular inspection and replacement are necessary.
- The max. loads indicated in the dimension table are tensile values.