AHC Shaft hole (dimensional allowance H8) + 2 set screw holes

- Shaft hole (H8) and 2 set screw holes will be processed.
- AHC Target product
PH HSN D F ―― Cast iron
HDA AV AH ―― Aluminum
PHS HSM ――― Stainless Steel - As for bore diameter d, its minimum and maximum bore diameters are set based on nominal handwheel sizes.
Please specify d within the range. d can be specified in the unit of 1 mm. - A set screw will be provided by adding -P to the end of the part number.
- Set screw: Screw diameter and position of a set screw hole will be determined by bore diameter.
| d | M | X* | |
|---|---|---|---|
| min. | max. | ||
| 10 | 15 | M5 | 7.5 |
| 16 | 22 | M6 | 9 |
| 23 | 30 | M8 | 12 |
| 31 | 55 | M10 | 15 |
*Dimensions may vary depending on handwheel types.
| Nominal size D | Bore diameter dH8 | |
|---|---|---|
| min. | max. | |
| 80 | 10 | 15 |
| 100 | 10 | 17 |
| 125 | 12 | 20 |
| 140 | 14 | 22 |
| 150 | 14 | 22 |
| 160 | 14 | 24 |
| 200 | 16 | 25 |
| 250 | 20 | 30 |
| 300 | 20 | 35 |
| 315 | 20 | 35 |
Price・Delivery
Part number specification
Please specify handwheel product part number, processing type and bore diameter.