Hints for Correctly Using NBK Products
Specs/CAD
Unit : mm
| Part Number | D | H | A | s | h | d | L | T | Dg | G | P | Mass (g) |
Number of spokes | Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HSN-125 | 127 | 44.5 | 18 | 26.5 | 22 | 35 | 30.5 | 2.5 | 23 | 65 | 51 | 850 | 2 | 110.62 | CAD | Cart |
| HSN-160 | 162 | 52 | 18 | 34 | 24 | 40 | 35 | 3 | 23 | 63 | 69 | 1300 | 2 | 114.06 | CAD | Cart |
| HSN-200 | 203 | 56 | 20 | 36 | 23 | 48 | 40 | 3.5 | 26 | 79 | 86 | 2060 | 2 | 138.14 | CAD | Cart |
| HSN-250 | 253 | 63 | 24 | 39 | 30 | 52 | 40 | 3.5 | 26 | 72 | 109.5 | 2960 | 2 | 161.32 | CAD | Cart |
| HSN-315 | 319 | 69 | 27 | 42 | 30 | 63 | 45 | 5.5 | 26 | 72 | 141.5 | 4770 | 2 | 203.42 | CAD | Cart |
Material/Finish
| HSN | |
|---|---|
| Retractable Revolving Grip | Phenol Resin (Black) |
| Handwheel | FC200 Electrostatic Coating (Black) |
Characteristics
- 2 spoke handle with retractable revolving grip.
- The grip has a mechanism that must be pulled up before folding down, preventing unexpected collapse.
- The body of the handle is made of cast iron and the grip is phenol resin. Heavy duty type capable of withstanding large torque.