ATC Female screw (Through)

- Female screws (Through) will be processed.
- Screw diameters can be selected from standard screw diameters.
- ATC Target product
PH HSN D F ―― Cast iron
HDA AV AH ―― Aluminum
PHS HSM ――― Stainless Steel - Standard screw diameter is set based on nominal handwheel sizes.
| Nominal size D | Standard screw diameter M (coarse) | |||||
|---|---|---|---|---|---|---|
| 80 | M10 | M12 | M14 | |||
| 100 | M10 | M12 | M14 | M16 | ||
| 125 | M10 | M12 | M14 | M16 | ||
| 140 | M12 | M14 | M16 | M20 | ||
| 150 | M12 | M14 | M16 | M20 | ||
| 160 | M12 | M14 | M16 | M20 | ||
| 200 | M16 | M20 | M24 | |||
| 250 | M16 | M20 | M24 | |||
| 300 | M16 | M20 | M24 | |||
| 315 | M16 | M20 | M24 | |||
Price・Delivery
Part number specification
Please specify handwheel product part number, processing type and screw diameter.