Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | a | t min. |
d max. |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SVTS-M3-4 | M3 | 0.5 | 4 | 1.5 | 0.4 | 0.3 | 1.2 | 20 | 0.2 | 90.62 | CAD | Cart |
| SVTS-M3-6 | M3 | 0.5 | 6 | 1.5 | 0.4 | 0.3 | 1.2 | 20 | 0.3 | 93.33 | CAD | Cart |
| SVTS-M3-8 | M3 | 0.5 | 8 | 1.5 | 0.4 | 0.3 | 1.2 | 20 | 0.4 | 103.04 | CAD | Cart |
| SVTS-M3-10 | M3 | 0.5 | 10 | 1.5 | 0.4 | 0.3 | 1.2 | 20 | 0.4 | 108.40 | CAD | Cart |
| SVTS-M3-15 | M3 | 0.5 | 15 | 1.5 | 0.4 | 0.3 | 1.2 | 20 | 0.7 | 120.51 | CAD | Cart |
| SVTS-M4-6 | M4 | 0.7 | 6 | 2 | 0.4 | 0.3 | 1.5 | 20 | 0.4 | 95.53 | CAD | Cart |
| SVTS-M4-8 | M4 | 0.7 | 8 | 2 | 0.4 | 0.3 | 1.5 | 20 | 0.5 | 98.70 | CAD | Cart |
| SVTS-M4-10 | M4 | 0.7 | 10 | 2 | 0.4 | 0.3 | 1.5 | 20 | 0.8 | 103.27 | CAD | Cart |
| SVTS-M4-15 | M4 | 0.7 | 15 | 2 | 0.4 | 0.3 | 1.5 | 20 | 1.2 | 114.29 | CAD | Cart |
| SVTS-M4-20 | M4 | 0.7 | 20 | 2 | 0.4 | 0.3 | 1.5 | 20 | 1.6 | 125.70 | CAD | Cart |
| SVTS-M5-6 | M5 | 0.8 | 6 | 2.5 | 0.5 | 0.5 | 1.5 | 20 | 0.7 | 97.00 | CAD | Cart |
| SVTS-M5-8 | M5 | 0.8 | 8 | 2.5 | 0.5 | 0.5 | 1.5 | 20 | 1 | 101.05 | CAD | Cart |
| SVTS-M5-10 | M5 | 0.8 | 10 | 2.5 | 0.5 | 0.5 | 1.5 | 20 | 1.2 | 103.27 | CAD | Cart |
| SVTS-M5-12 | M5 | 0.8 | 12 | 2.5 | 0.5 | 0.5 | 1.5 | 20 | 1.5 | 109.51 | CAD | Cart |
| SVTS-M5-15 | M5 | 0.8 | 15 | 2.5 | 0.5 | 0.5 | 1.5 | 20 | 1.9 | 116.87 | CAD | Cart |
| SVTS-M5-20 | M5 | 0.8 | 20 | 2.5 | 0.5 | 0.5 | 1.5 | 20 | 2.5 | 139.26 | CAD | Cart |
| SVTS-M5-25 | M5 | 0.8 | 25 | 2.5 | 0.5 | 0.5 | 1.5 | 20 | 3.1 | 167.73 | CAD | Cart |
| SVTS-M6-8 | M6 | 1 | 8 | 3 | 0.5 | 0.5 | 2 | 20 | 1.4 | 99.76 | CAD | Cart |
| SVTS-M6-10 | M6 | 1 | 10 | 3 | 0.5 | 0.5 | 2 | 20 | 1.8 | 103.65 | CAD | Cart |
| SVTS-M6-12 | M6 | 1 | 12 | 3 | 0.5 | 0.5 | 2 | 20 | 2.1 | 105.08 | CAD | Cart |
| SVTS-M6-15 | M6 | 1 | 15 | 3 | 0.5 | 0.5 | 2 | 20 | 2.7 | 113.55 | CAD | Cart |
| SVTS-M6-20 | M6 | 1 | 20 | 3 | 0.5 | 0.5 | 2 | 20 | 3.6 | 120.49 | CAD | Cart |
| SVTS-M6-25 | M6 | 1 | 25 | 3 | 0.5 | 0.5 | 2 | 20 | 4.4 | 138.88 | CAD | Cart |
| SVTS-M6-30 | M6 | 1 | 30 | 3 | 0.5 | 0.5 | 2 | 20 | 5.3 | 167.22 | CAD | Cart |
| SVTS-M8-10 | M8 | 1.25 | 10 | 4 | 0.6 | 0.5 | 2 | 20 | 3.2 | 106.21 | CAD | Cart |
| SVTS-M8-12 | M8 | 1.25 | 12 | 4 | 0.6 | 0.5 | 2 | 20 | 3.8 | 107.06 | CAD | Cart |
| SVTS-M8-20 | M8 | 1.25 | 20 | 4 | 0.6 | 0.5 | 2 | 20 | 6.4 | 127.49 | CAD | Cart |
| SVTS-M8-25 | M8 | 1.25 | 25 | 4 | 0.6 | 0.5 | 2 | 20 | 8 | 151.43 | CAD | Cart |
| SVTS-M8-30 | M8 | 1.25 | 30 | 4 | 0.6 | 0.5 | 2 | 20 | 9.6 | 188.31 | CAD | Cart |
| SVTS-M8-35 | M8 | 1.25 | 35 | 4 | 0.6 | 0.5 | 2 | 20 | 11.2 | 215.55 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SVTS | |
|---|---|
| Main body | SUSXM7 (Equivalent to SUS304) |
Application
Vacuum device / Vacuum container / FPD production device /Semiconductor manufacturing device / Electron microscope
Characteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service