• Special Screws (Bolts)
  • Screws compatible with clean environments

SWAJ-F/Washer - SUS310S

  • Cleanroom Specification
  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SWAJ-FHex Socket Head Cap Screws - SUS310S寸法図

Specs/CAD

Unit : mm

Part Number Nominal d D t Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SWAJ-3-F 3 3.2 7 0.5 0.12 12.37 CAD Cart
SWAJ-4-F 4 4.3 9 0.8 0.31 10.91 CAD Cart
SWAJ-5-F 5 5.3 10 1 0.45 10.91 CAD Cart
SWAJ-6-F 6 6.5 13 1 0.79 1.27 CAD Cart
SWAJ-8-F 8 8.5 18 1.5 2.4 1.93 CAD Cart
SWAJ-10-F 10 10.5 22 1.5 3.5 2.23 CAD Cart

● Batch cleanroom packing is provided for orders containing multiple items of the same size.

Material/Finish

SWAJ-F
Main Body SUS310S

Application

FPD production equipment, semiconductor devices, nitric acid plants, and aquatic applications

Characteristics

  • Compared to SUS304, SUS310S has excellent heat resistance, oxidation resistance, and nitric acid resistance compared to SUS304.
  • Austenitic series stainless steel with high Ni content, which is effective for corrosion resistance and high temperature characteristics.
  • Use in combination with SNSJSocket Head Cap Screw (SUS310S)SNSJ
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service

Mechanical Properties

SUS310S
Tensile Strength(N/mm2 520 or Higher
0.2% Proof Stress(N/mm2 205 or Higher
Elongation(%) 40 or Higher
Hardness(HRB) 90 or Less

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

SUS310S
Specific Gravity 7.98
Heat Resistance Temperature*1(℃) 700
Electric Resistance(μΩ・m) 0.78
Specific Heat(J/kg・K) 500
Thermal Conductivity(W/(m・K)) 14
Linear Expansion Coefficient(K-1 15.9×10-6

*1: This is the heat resistance temperature of the SUS310S material.
Values in chart are for reference only. They are not guaranteed values.
When heated to 700 deg C, tensile strength drops approximately 60% and proof stress drops approximately 40%.
Make sure to carry out tests under the same condition of actual use in advance to confirm safety.


Product List

Click here to see Screws compatible with clean environments

Click here to see Special Screws (Bolts)