• Special Screws (Bolts)
  • Increased Productivity

SFSS-ALK/Flanged Socket Head Cap Screws with Nylon Patch

  • Vibration resistant treatment
  • Easy to Use

Dimension Drawing

SFSS-ALKFlanged Socket Head Cap Screws with Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D2 L1 L2 B t t1 Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SFSS-M4-6-ALK M4 0.7 6 9 7 4 Full Thread 3 2 0.8 20 1.5 25.04 CAD Cart
SFSS-M4-8-ALK M4 0.7 8 9 7 4 Full Thread 3 2 0.8 20 1.7 23.68 CAD Cart
SFSS-M4-10-ALK M4 0.7 10 9 7 4 Full Thread 3 2 0.8 20 1.8 23.68 CAD Cart
SFSS-M4-12-ALK M4 0.7 12 9 7 4 Full Thread 3 2 0.8 20 2 24.02 CAD Cart
SFSS-M4-16-ALK M4 0.7 16 9 7 4 Full Thread 3 2 0.8 20 2.2 26.06 CAD Cart
SFSS-M4-20-ALK M4 0.7 20 9 7 4 Full Thread 3 2 0.8 20 2.6 27.79 CAD Cart
SFSS-M5-8-ALK M5 0.8 8 11 8.5 5 Full Thread 4 2.5 1 20 2.9 27.45 CAD Cart
SFSS-M5-10-ALK M5 0.8 10 11 8.5 5 Full Thread 4 2.5 1 20 3.2 27.45 CAD Cart
SFSS-M5-12-ALK M5 0.8 12 11 8.5 5 Full Thread 4 2.5 1 20 3.4 28.47 CAD Cart
SFSS-M5-16-ALK M5 0.8 16 11 8.5 5 Full Thread 4 2.5 1 20 3.9 29.85 CAD Cart
SFSS-M5-20-ALK M5 0.8 20 11 8.5 5 Full Thread 4 2.5 1 20 4.4 31.56 CAD Cart
SFSS-M5-25-ALK M5 0.8 25 11 8.5 5 16 4 2.5 1 20 5.2 34.64 CAD Cart
SFSS-M6-10-ALK M6 1 10 12.5 10 6 Full Thread 5 3 1.6 20 4.9 32.59 CAD Cart
SFSS-M6-12-ALK M6 1 12 12.5 10 6 Full Thread 5 3 1.6 20 5.3 33.28 CAD Cart
SFSS-M6-16-ALK M6 1 16 12.5 10 6 Full Thread 5 3 1.6 20 6 34.64 CAD Cart
SFSS-M6-20-ALK M6 1 20 12.5 10 6 Full Thread 5 3 1.6 20 6.6 37.39 CAD Cart
SFSS-M6-25-ALK M6 1 25 12.5 10 6 Full Thread 5 3 1.6 20 7.5 40.81 CAD Cart
SFSS-M8-12-ALK M8 1.25 12 17 13 8 Full Thread 6 4 1.6 10 11 31.74 CAD Cart
SFSS-M8-16-ALK M8 1.25 16 17 13 8 Full Thread 6 4 1.6 10 13 32.59 CAD Cart
SFSS-M8-20-ALK M8 1.25 20 17 13 8 Full Thread 6 4 1.6 10 14 33.79 CAD Cart
SFSS-M8-25-ALK M8 1.25 25 17 13 8 Full Thread 6 4 1.6 10 15 36.54 CAD Cart
SFSS-M8-30-ALK M8 1.25 30 17 13 8 Full Thread 6 4 1.6 10 17 37.73 CAD Cart
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
SFSS-ALK
Main Body SUSXM7 (Equivalent to SUS304)
Nylon Patch Nylon 11
Strength Class A2 - 70

Application

Screw return and fallout prevented
Equipment and device structures / General industrial machines

Characteristics

  • Because the bearing surface is larger due to the head part flange, the pressure on the fastened material is dispersed compared to normal hex socket head cap screws, making bearing surfaces less likely to sink. Also, the bearing surface can be ensured even with large drilled hole diameters.
  • Washer mounting work is not required, reducing the parts needed.
  • Washerless design makes it ideal for automated screw fastening by robots.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.

Product List

Click here to see Increased Productivity

Click here to see Special Screws (Bolts)