• Special Screws (Bolts)
  • Lightweight

SPA-MF/Plastic Cross Recessed Micro Flat Head Machine Screws - RENY

  • High strength
  • Light Weight
  • Miniature
  • High Specific Strength

Dimension Drawing

SPA-MFPlastic Cross Recessed Micro Flat Head Machine Screws - RENY寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.2
M1.4
M1.6
L
All
2.5
4

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 Cross-recessed Socket No. Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SPA-M1.2-2.5-MF M1.2 0.25 2.5 2.3 0 110 0.029 10 0.005 4.59 CAD Cart
SPA-M1.2-4-MF M1.2 0.25 4 2.3 0 110 0.029 10 0.007 4.59 CAD Cart
SPA-M1.2-2.5-MF(100) M1.2 0.25 2.5 2.3 0 110 0.029 100 0.005 27.50 CAD Cart
SPA-M1.2-4-MF(100) M1.2 0.25 4 2.3 0 110 0.029 100 0.007 27.50 CAD Cart
SPA-M1.4-2.5-MF M1.4 0.3 2.5 2.5 0 150 0.047 10 0.006 4.59 CAD Cart
SPA-M1.4-4-MF M1.4 0.3 4 2.5 0 150 0.047 10 0.008 4.59 CAD Cart
SPA-M1.4-2.5-MF(100) M1.4 0.3 2.5 2.5 0 150 0.047 100 0.006 27.50 CAD Cart
SPA-M1.4-4-MF(100) M1.4 0.3 4 2.5 0 150 0.047 100 0.008 27.50 CAD Cart
SPA-M1.6-2.5-MF M1.6 0.35 2.5 2.8 0 156 0.052 10 0.008 4.59 CAD Cart
SPA-M1.6-4-MF M1.6 0.35 4 2.8 0 156 0.052 10 0.011 4.59 CAD Cart
SPA-M1.6-2.5-MF(100) M1.6 0.35 2.5 2.8 0 156 0.052 100 0.008 27.50 CAD Cart
SPA-M1.6-4-MF(100) M1.6 0.35 4 2.8 0 156 0.052 100 0.011 27.50 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPA-MF
Main Body RENYTM*1 (50% Glass Fiber Reinforced Polyamide MXD6)
(Ivory)
Heat Resistance
Temperature*2
105℃

*1: RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
*2: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Heat insulation and dew condensation prevention of refrigerating and freezing facilities
Electrical and electronic equipment / Offshore instruments / Plating facilities

Characteristics

  • RENYTM miniature screws for precision instruments.
  • RENYTM is a thermoplastic engineering plastic with excellent tensile and bending strength.
  • It is highly fatigue-resistant and has excellent creep and heat insulation properties.
  • While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Product List

Click here to see Lightweight

Click here to see Special Screws (Bolts)