• Special Screws (Bolts)
  • Lightweight

SPA-N/Plastic Hex Nuts - RENY

  • High strength
  • Light Weight
  • High Specific Strength

Dimension Drawing

SPA-NPlastic Hex Nuts - RENY寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.6
M3
M4
M5
M6
M8
M10
M12
M16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B T Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SPA-M2-N M2 0.4 4 1.6 50 0.027 39.15 CAD Cart
SPA-M2-N(100) M2 0.4 4 1.6 100 0.027 68.75 CAD Cart
SPA-M2-N(1000) M2 0.4 4 1.6 1000 0.027 508.75 CAD Cart
SPA-M2.6-N M2.6 0.45 5 2 50 0.05 39.15 CAD Cart
SPA-M2.6-N(100) M2.6 0.45 5 2 100 0.05 68.75 CAD Cart
SPA-M2.6-N(1000) M2.6 0.45 5 2 1000 0.05 508.75 CAD Cart
SPA-M3-N M3 0.5 5.5 2.4 50 0.072 15.88 CAD Cart
SPA-M3-N(100) M3 0.5 5.5 2.4 100 0.072 26.13 CAD Cart
SPA-M3-N(1000) M3 0.5 5.5 2.4 1000 0.072 192.50 CAD Cart
SPA-M4-N M4 0.7 7 3.2 50 0.17 16.67 CAD Cart
SPA-M4-N(100) M4 0.7 7 3.2 100 0.17 27.50 CAD Cart
SPA-M4-N(1000) M4 0.7 7 3.2 1000 0.17 206.25 CAD Cart
SPA-M5-N M5 0.8 8 4 20 0.25 9.98 CAD Cart
SPA-M5-N(100) M5 0.8 8 4 100 0.25 39.88 CAD Cart
SPA-M5-N(1000) M5 0.8 8 4 1000 0.25 302.50 CAD Cart
SPA-M6-N M6 1 10 5 20 0.51 10.69 CAD Cart
SPA-M6-N(100) M6 1 10 5 100 0.51 44.00 CAD Cart
SPA-M6-N(500) M6 1 10 5 500 0.51 165.00 CAD Cart
SPA-M8-N M8 1.25 13 6.5 20 1.1 12.79 CAD Cart
SPA-M8-N(100) M8 1.25 13 6.5 100 1.1 55.00 CAD Cart
SPA-M8-N(250) M8 1.25 13 6.5 250 1.1 99.70 CAD Cart
SPA-M10-N M10 1.5 17 8 10 2.4 10.91 CAD Cart
SPA-M10-N(100) M10 1.5 17 8 100 2.4 96.25 CAD Cart
SPA-M10-N(200) M10 1.5 17 8 200 2.4 143.00 CAD Cart
SPA-M12-N M12 1.75 19 10 10 3.5 16.39 CAD Cart
SPA-M12-N(100) M12 1.75 19 10 100 3.5 107.25 CAD Cart
SPA-M16-N M16 2 24 18 5 8.9 26.82 CAD Cart
SPA-M16-N(50) M16 2 24 18 50 8.9 176.70 CAD Cart
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
SPA-N
Main Body RENYTM*1 (50% Glass Fiber Reinforced Polyamide MXD6)
(Ivory)
Heat Resistance
Temperature*2
105℃

*1: RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
*2: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Heat insulation and dew condensation prevention of refrigerating and freezing facilities
Electrical and electronic equipment / Offshore instruments / Plating facilities

Characteristics

  • RENYTM hex nuts.
  • RENYTM is a thermoplastic engineering plastic with excellent tensile and bending strength.
  • It is highly fatigue-resistant and has excellent creep and heat insulation properties.
  • While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Product List

Click here to see Lightweight

Click here to see Special Screws (Bolts)