Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | s | L2 | Max. Tightening Torque* (N・m) |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSHS-M2-4-ALK | M2 | 0.4 | 4 | 4 | 1.1 | 1.3 | 1.2 | 0.8 | 1.6 | 0.12 | 10 | 0.33 | 43.37 | CAD | Cart |
| SSHS-M2-5-ALK | M2 | 0.4 | 5 | 4 | 1.1 | 1.3 | 1.2 | 0.8 | 1.6 | 0.12 | 10 | 0.35 | 20.97 | CAD | Cart |
| SSHS-M2-6-ALK | M2 | 0.4 | 6 | 4 | 1.1 | 1.3 | 1.2 | 0.8 | 1.6 | 0.12 | 10 | 0.37 | 20.97 | CAD | Cart |
| SSHS-M2-8-ALK | M2 | 0.4 | 8 | 4 | 1.1 | 1.3 | 1.2 | 0.8 | 1.6 | 0.12 | 10 | 0.41 | 20.97 | CAD | Cart |
| SSHS-M2-10-ALK | M2 | 0.4 | 10 | 4 | 1.1 | 1.3 | 1.2 | 0.8 | 1.6 | 0.12 | 10 | 0.45 | 21.89 | CAD | Cart |
| SSHS-M2-12-ALK | M2 | 0.4 | 12 | 4 | 1.1 | 1.3 | 1.2 | 0.8 | 1.6 | 0.12 | 10 | 0.51 | 22.82 | CAD | Cart |
| SSHS-M2.5-4-ALK | M2.5 | 0.45 | 4 | 5 | 1.3 | 1.3 | 1.5 | 0.9 | 2 | 0.24 | 10 | 0.26 | 43.37 | CAD | Cart |
| SSHS-M2.5-5-ALK | M2.5 | 0.45 | 5 | 5 | 1.3 | 1.3 | 1.5 | 0.9 | 2 | 0.24 | 10 | 0.29 | 20.97 | CAD | Cart |
| SSHS-M2.5-6-ALK | M2.5 | 0.45 | 6 | 5 | 1.3 | 1.3 | 1.5 | 0.9 | 2 | 0.24 | 10 | 0.32 | 20.97 | CAD | Cart |
| SSHS-M2.5-8-ALK | M2.5 | 0.45 | 8 | 5 | 1.3 | 1.3 | 1.5 | 0.9 | 2 | 0.24 | 10 | 0.38 | 20.97 | CAD | Cart |
| SSHS-M2.5-10-ALK | M2.5 | 0.45 | 10 | 5 | 1.3 | 1.3 | 1.5 | 0.9 | 2 | 0.24 | 10 | 0.44 | 21.89 | CAD | Cart |
| SSHS-M2.5-12-ALK | M2.5 | 0.45 | 12 | 5 | 1.3 | 1.3 | 1.5 | 0.9 | 2 | 0.24 | 10 | 0.5 | 22.82 | CAD | Cart |
| SSHS-M3-4-ALK | M3 | 0.5 | 4 | 6 | 1.3 | 1.5 | 2 | 1 | 2.5 | 0.43 | 10 | 0.39 | 41.75 | CAD | Cart |
| SSHS-M3-5-ALK | M3 | 0.5 | 5 | 6 | 1.3 | 1.5 | 2 | 1 | 2.5 | 0.43 | 10 | 0.43 | 23.70 | CAD | Cart |
| SSHS-M3-6-ALK | M3 | 0.5 | 6 | 6 | 1.3 | 1.5 | 2 | 1 | 2.5 | 0.43 | 10 | 0.47 | 18.96 | CAD | Cart |
| SSHS-M3-8-ALK | M3 | 0.5 | 8 | 6 | 1.3 | 1.5 | 2 | 1 | 2.5 | 0.43 | 10 | 0.56 | 21.71 | CAD | Cart |
| SSHS-M3-10-ALK | M3 | 0.5 | 10 | 6 | 1.3 | 1.5 | 2 | 1 | 2.5 | 0.43 | 10 | 0.64 | 23.18 | CAD | Cart |
| SSHS-M3-12-ALK | M3 | 0.5 | 12 | 6 | 1.3 | 1.5 | 2 | 1 | 2.5 | 0.43 | 10 | 0.72 | 24.26 | CAD | Cart |
| SSHS-M4-5-ALK | M4 | 0.7 | 5 | 8 | 1.5 | 2 | 2.5 | 1.4 | 3.3 | 1 | 10 | 0.94 | 36.77 | CAD | Cart |
| SSHS-M4-6-ALK | M4 | 0.7 | 6 | 8 | 1.5 | 2 | 2.5 | 1.4 | 3.3 | 1 | 10 | 1.1 | 14.03 | CAD | Cart |
| SSHS-M4-8-ALK | M4 | 0.7 | 8 | 8 | 1.5 | 2 | 2.5 | 1.4 | 3.3 | 1 | 10 | 1.3 | 14.56 | CAD | Cart |
| SSHS-M4-10-ALK | M4 | 0.7 | 10 | 8 | 1.5 | 2 | 2.5 | 1.4 | 3.3 | 1 | 10 | 1.4 | 14.74 | CAD | Cart |
| SSHS-M4-12-ALK | M4 | 0.7 | 12 | 8 | 1.5 | 2 | 2.5 | 1.4 | 3.3 | 1 | 10 | 1.7 | 16.57 | CAD | Cart |
| SSHS-M4-16-ALK | M4 | 0.7 | 16 | 8 | 1.5 | 2 | 2.5 | 1.4 | 3.3 | 1 | 10 | 2 | 17.51 | CAD | Cart |
| SSHS-M5-6-ALK | M5 | 0.8 | 6 | 9 | 1.5 | 3 | 3 | 1.6 | 4.2 | 2.1 | 10 | 1.1 | 22.31 | CAD | Cart |
| SSHS-M5-8-ALK | M5 | 0.8 | 8 | 9 | 1.5 | 3 | 3 | 1.6 | 4.2 | 2.1 | 10 | 1.4 | 17.12 | CAD | Cart |
| SSHS-M5-10-ALK | M5 | 0.8 | 10 | 9 | 1.5 | 3 | 3 | 1.6 | 4.2 | 2.1 | 10 | 1.6 | 17.12 | CAD | Cart |
| SSHS-M5-12-ALK | M5 | 0.8 | 12 | 9 | 1.5 | 3 | 3 | 1.6 | 4.2 | 2.1 | 10 | 1.9 | 17.12 | CAD | Cart |
| SSHS-M5-16-ALK | M5 | 0.8 | 16 | 9 | 1.5 | 3 | 3 | 1.6 | 4.2 | 2.1 | 10 | 2.4 | 18.96 | CAD | Cart |
| SSHS-M5-20-ALK | M5 | 0.8 | 20 | 9 | 1.5 | 3 | 3 | 1.6 | 4.2 | 2.1 | 10 | 2.9 | 19.01 | CAD | Cart |
| SSHS-M5-25-ALK | M5 | 0.8 | 25 | 9 | 1.5 | 3 | 3 | 1.6 | 4.2 | 2.1 | 10 | 3.5 | 31.59 | CAD | Cart |
| SSHS-M6-6-ALK | M6 | 1 | 6 | 10 | 1.5 | 3 | 4 | 0 | 5 | 3.5 | 10 | 1.4 | 32.55 | CAD | Cart |
| SSHS-M6-8-ALK | M6 | 1 | 8 | 10 | 1.5 | 3 | 4 | 2 | 5 | 3.5 | 10 | 1.8 | 21.71 | CAD | Cart |
| SSHS-M6-10-ALK | M6 | 1 | 10 | 10 | 1.5 | 3 | 4 | 2 | 5 | 3.5 | 10 | 2.1 | 21.37 | CAD | Cart |
| SSHS-M6-12-ALK | M6 | 1 | 12 | 10 | 1.5 | 3 | 4 | 2 | 5 | 3.5 | 10 | 2.5 | 21.71 | CAD | Cart |
| SSHS-M6-16-ALK | M6 | 1 | 16 | 10 | 1.5 | 3 | 4 | 2 | 5 | 3.5 | 10 | 3.2 | 22.31 | CAD | Cart |
| SSHS-M6-20-ALK | M6 | 1 | 20 | 10 | 1.5 | 3 | 4 | 2 | 5 | 3.5 | 10 | 4 | 23.70 | CAD | Cart |
| SSHS-M6-25-ALK | M6 | 1 | 25 | 10 | 1.5 | 3 | 4 | 2 | 5 | 3.5 | 10 | 5 | 25.94 | CAD | Cart |
| SSHS-M6-30-ALK | M6 | 1 | 30 | 10 | 1.5 | 3 | 4 | 2 | 5 | 3.5 | 10 | 5.7 | 27.35 | CAD | Cart |
| SSHS-M8-8-ALK | M8 | 1.25 | 8 | 13 | 1.5 | 4 | 5 | 0 | 6.7 | 8.6 | 10 | 3.3 | 46.84 | CAD | Cart |
| SSHS-M8-10-ALK | M8 | 1.25 | 10 | 13 | 1.5 | 4 | 5 | 2.5 | 6.7 | 8.6 | 10 | 3.9 | 45.60 | CAD | Cart |
| SSHS-M8-12-ALK | M8 | 1.25 | 12 | 13 | 1.5 | 4 | 5 | 2.5 | 6.7 | 8.6 | 10 | 4.5 | 34.21 | CAD | Cart |
| SSHS-M8-16-ALK | M8 | 1.25 | 16 | 13 | 1.5 | 4 | 5 | 2.5 | 6.7 | 8.6 | 10 | 5.7 | 34.80 | CAD | Cart |
| SSHS-M8-20-ALK | M8 | 1.25 | 20 | 13 | 1.5 | 4 | 5 | 2.5 | 6.7 | 8.6 | 10 | 7 | 33.88 | CAD | Cart |
| SSHS-M8-25-ALK | M8 | 1.25 | 25 | 13 | 1.5 | 4 | 5 | 2.5 | 6.7 | 8.6 | 10 | 8.6 | 35.40 | CAD | Cart |
| SSHS-M8-30-ALK | M8 | 1.25 | 30 | 13 | 1.5 | 4 | 5 | 2.5 | 6.7 | 8.6 | 10 | 10 | 39.16 | CAD | Cart |
*: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SSHS-ALK | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Nylon Patch | Nylon 11 |
| Strength Class | A2-50 |
Application
Reducing the size of equipment and devices / Return and fall prevention of screwsCharacteristics
- Stainless steel hex socket head cap screw with special low profile and nylon patch.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistance temperature of nylon patch is 120℃.
- All head heights are 1.5mm or less.
- For space-saving of equipment/devices and applications with limited overhead space.