• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SSHS/Socket Head Cap Screws with Ultra Low Profile

  • Space
  • Decoration

Dimension Drawing

SSHSSocket Head Cap Screws with Ultra Low Profile寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
M3
M4
M5
M6
M8
M10
L
All
4
5
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t Max. Torque(N・m) Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SSHS-M2-4 M2 0.4 4 4 1.1 1.3 1.2 0.18 10 0.11 31.35 CAD Cart
SSHS-M2-5 M2 0.4 5 4 1.1 1.3 1.2 0.18 10 0.13 15.91 CAD Cart
SSHS-M2-6 M2 0.4 6 4 1.1 1.3 1.2 0.18 10 0.15 15.91 CAD Cart
SSHS-M2-8 M2 0.4 8 4 1.1 1.3 1.2 0.18 10 0.19 15.91 CAD Cart
SSHS-M2-10 M2 0.4 10 4 1.1 1.3 1.2 0.18 10 0.23 17.31 CAD Cart
SSHS-M2-12 M2 0.4 12 4 1.1 1.3 1.2 0.18 10 0.29 18.07 CAD Cart
SSHS-M2.5-4 M2.5 0.45 4 5 1.3 1.3 1.5 0.36 10 0.23 31.35 CAD Cart
SSHS-M2.5-5 M2.5 0.45 5 5 1.3 1.3 1.5 0.36 10 0.26 15.91 CAD Cart
SSHS-M2.5-6 M2.5 0.45 6 5 1.3 1.3 1.5 0.36 10 0.29 15.91 CAD Cart
SSHS-M2.5-8 M2.5 0.45 8 5 1.3 1.3 1.5 0.36 10 0.35 15.91 CAD Cart
SSHS-M2.5-10 M2.5 0.45 10 5 1.3 1.3 1.5 0.36 10 0.41 17.31 CAD Cart
SSHS-M2.5-12 M2.5 0.45 12 5 1.3 1.3 1.5 0.36 10 0.47 18.07 CAD Cart
SSHS-M3-4 M3 0.5 4 6 1.3 1.5 2 0.6 10 0.36 30.35 CAD Cart
SSHS-M3-5 M3 0.5 5 6 1.3 1.5 2 0.6 10 0.4 19.54 CAD Cart
SSHS-M3-6 M3 0.5 6 6 1.3 1.5 2 0.6 10 0.44 17.68 CAD Cart
SSHS-M3-8 M3 0.5 8 6 1.3 1.5 2 0.6 10 0.53 18.59 CAD Cart
SSHS-M3-10 M3 0.5 10 6 1.3 1.5 2 0.6 10 0.61 18.98 CAD Cart
SSHS-M3-12 M3 0.5 12 6 1.3 1.5 2 0.6 10 0.69 19.73 CAD Cart
SSHS-M4-5 M4 0.7 5 8 1.5 2 2.5 1.5 10 0.83 26.34 CAD Cart
SSHS-M4-6 M4 0.7 6 8 1.5 2 2.5 1.5 10 0.89 11.52 CAD Cart
SSHS-M4-8 M4 0.7 8 8 1.5 2 2.5 1.5 10 1 11.99 CAD Cart
SSHS-M4-10 M4 0.7 10 8 1.5 2 2.5 1.5 10 1.2 12.54 CAD Cart
SSHS-M4-12 M4 0.7 12 8 1.5 2 2.5 1.5 10 1.3 12.91 CAD Cart
SSHS-M4-16 M4 0.7 16 8 1.5 2 2.5 1.5 10 1.6 14.02 CAD Cart
SSHS-M5-6 M5 0.8 6 9 1.5 3 3 3.1 10 0.73 18.07 CAD Cart
SSHS-M5-8 M5 0.8 8 9 1.5 3 3 3.1 10 0.98 14.38 CAD Cart
SSHS-M5-10 M5 0.8 10 9 1.5 3 3 3.1 10 1.2 14.38 CAD Cart
SSHS-M5-12 M5 0.8 12 9 1.5 3 3 3.1 10 1.5 14.57 CAD Cart
SSHS-M5-16 M5 0.8 16 9 1.5 3 3 3.1 10 2 14.93 CAD Cart
SSHS-M5-20 M5 0.8 20 9 1.5 3 3 3.1 10 2.5 15.13 CAD Cart
SSHS-M5-25 M5 0.8 25 9 1.5 3 3 3.1 10 3.3 27.72 CAD Cart
SSHS-M6-6 M6 1 6 10 1.5 3 4 5.3 10 1.2 25.79 CAD Cart
SSHS-M6-8 M6 1 8 10 1.5 3 4 5.3 10 1.6 15.13 CAD Cart
SSHS-M6-10 M6 1 10 10 1.5 3 4 5.3 10 1.9 15.15 CAD Cart
SSHS-M6-12 M6 1 12 10 1.5 3 4 5.3 10 2.3 15.55 CAD Cart
SSHS-M6-16 M6 1 16 10 1.5 3 4 5.3 10 3 16.39 CAD Cart
SSHS-M6-20 M6 1 20 10 1.5 3 4 5.3 10 3.8 17.31 CAD Cart
SSHS-M6-25 M6 1 25 10 1.5 3 4 5.3 10 4.8 19.01 CAD Cart
SSHS-M6-30 M6 1 30 10 1.5 3 4 5.3 10 5.5 20.61 CAD Cart
SSHS-M8-8 M8 1.25 8 13 1.5 4 5 12 10 3 40.26 CAD Cart
SSHS-M8-10 M8 1.25 10 13 1.5 4 5 12 10 3.6 38.10 CAD Cart
SSHS-M8-12 M8 1.25 12 13 1.5 4 5 12 10 4.2 27.01 CAD Cart
SSHS-M8-16 M8 1.25 16 13 1.5 4 5 12 10 5.4 27.72 CAD Cart
SSHS-M8-20 M8 1.25 20 13 1.5 4 5 12 10 6.7 28.07 CAD Cart
SSHS-M8-25 M8 1.25 25 13 1.5 4 5 12 10 8.3 29.07 CAD Cart
SSHS-M8-30 M8 1.25 30 13 1.5 4 5 12 10 10 32.74 CAD Cart
SSHS-M10-10 M10 1.5 10 16 1.5 5 6 25 10 4.6 45.61 CAD Cart
SSHS-M10-12 M10 1.5 12 16 1.5 5 6 25 10 5.6 40.65 CAD Cart
SSHS-M10-16 M10 1.5 16 16 1.5 5 6 25 10 7.6 36.99 CAD Cart
SSHS-M10-20 M10 1.5 20 16 1.5 5 6 25 10 9.6 37.72 CAD Cart
SSHS-M10-25 M10 1.5 25 16 1.5 5 6 25 10 12 41.18 CAD Cart
SSHS-M10-30 M10 1.5 30 16 1.5 5 6 25 10 15 45.61 CAD Cart

*: Values in chart are for reference only. They are not guaranteed values.
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
SSHS
Main Body SUSXM7
(Equivalent to SUS304)
Strength Class A2-50

Do not exceed the max. tightening torque.


Application

Reducing the size of equipment and devices

Characteristics

  • Socket head cap screws with special low profile made of stainless steel.
  • The head height for all screws is 1.5 mm or less. Intended for reducing the size of devices and applications with limited overhead space.
  • The following two types of stainless materials are available as standard.
    SSHS----SUSXM7(S.S. grade:A2)
    SSHL----SUS316L
  • Compared to SUS304, SUS316L has excellent hydrogen embrittlement resistance, fluorine and chlorine gas resistance, and heat resistance. This screw also has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
  • SUS316L is non-magnetic.
  • SSHS-UCL with cleanroom washing/cleanroom packing provided are available for some sizes.SSHS-UCL
  • To distinguish from SSHS, SSHL has a cup point tip.

SSHSSocket Head Cap Screws with Ultra Low Profile


Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)