Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t max. | d max. | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SVSHL-M3-6 | M3 | 0.5 | 6 | 6 | 1.3 | 1.5 | 2 | 1.2 | 10 | 0.41 | 74.36 | CAD | Cart |
| SVSHL-M3-8 | M3 | 0.5 | 8 | 6 | 1.3 | 1.5 | 2 | 1.2 | 10 | 0.5 | 74.36 | CAD | Cart |
| SVSHL-M3-10 | M3 | 0.5 | 10 | 6 | 1.3 | 1.5 | 2 | 1.2 | 10 | 0.58 | 74.36 | CAD | Cart |
| SVSHL-M4-6 | M4 | 0.7 | 6 | 8 | 1.5 | 2 | 2.5 | 1.5 | 10 | 0.72 | 86.02 | CAD | Cart |
| SVSHL-M4-8 | M4 | 0.7 | 8 | 8 | 1.5 | 2 | 2.5 | 1.5 | 10 | 0.92 | 86.02 | CAD | Cart |
| SVSHL-M4-10 | M4 | 0.7 | 10 | 8 | 1.5 | 2 | 2.5 | 1.5 | 10 | 1.1 | 86.02 | CAD | Cart |
| SVSHL-M5-8 | M5 | 0.8 | 8 | 9 | 1.5 | 3 | 3 | 1.5 | 10 | 1.4 | 90.70 | CAD | Cart |
| SVSHL-M5-10 | M5 | 0.8 | 10 | 9 | 1.5 | 3 | 3 | 1.5 | 10 | 1.6 | 90.70 | CAD | Cart |
| SVSHL-M5-12 | M5 | 0.8 | 12 | 9 | 1.5 | 3 | 3 | 1.5 | 10 | 1.9 | 90.70 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SVSHL | |
|---|---|
| Main Body | SUS316L |
| Strength Class | A4 - 70 |
Application
Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopesCharacteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- These are high-strength hex socket head cap screws with special low profiles. All head heights are 1.5 mm or less. For space-saving of equipment/devices and applications with limited overhead space.
- Made of SUS316L. It has excellent corrosion resistance.
- Non-magnetic.
- Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
- To distinguish from SVSHS, SVSHL has a cup point tip.
Usage Example
Effective with vacuum devices and vacuum chambers that require the exhaustion of gas trapped in screw holes.