• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SVSHS-SD/Vented Socket Head Cap Screws with Ultra Low Profile & Small Head

  • Vacuum
  • Space
  • Cleanroom Specification
  • Slim
  • Decoration

Dimension Drawing

SVSHS-SDVented Socket Head Cap Screws with Ultra Low Profile & Small Head寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16
20

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t d Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SVSHS-M3-6-SD M3 0.5 6 5 1.3 1.5 2 1.2 20 0.41 246.88 CAD Cart
SVSHS-M3-8-SD M3 0.5 8 5 1.3 1.5 2 1.2 20 0.51 265.73 CAD Cart
SVSHS-M3-10-SD M3 0.5 10 5 1.3 1.5 2 1.2 20 0.61 279.45 CAD Cart
SVSHS-M4-6-SD M4 0.7 6 6 1.5 2 2.5 1.5 20 0.73 243.45 CAD Cart
SVSHS-M4-8-SD M4 0.7 8 6 1.5 2 2.5 1.5 20 0.83 233.16 CAD Cart
SVSHS-M4-10-SD M4 0.7 10 6 1.5 2 2.5 1.5 20 1 243.45 CAD Cart
SVSHS-M4-12-SD M4 0.7 12 6 1.5 2 2.5 1.5 20 1.1 257.16 CAD Cart
SVSHS-M4-16-SD M4 0.7 16 6 1.5 2 2.5 1.5 20 1.4 281.16 CAD Cart
SVSHS-M5-6-SD M5 0.8 6 8 1.5 3 3 1.5 10 1.1 133.05 CAD Cart
SVSHS-M5-8-SD M5 0.8 8 8 1.5 3 3 1.5 10 1.3 121.73 CAD Cart
SVSHS-M5-10-SD M5 0.8 10 8 1.5 3 3 1.5 10 1.6 128.24 CAD Cart
SVSHS-M5-12-SD M5 0.8 12 8 1.5 3 3 1.5 10 1.8 132.71 CAD Cart
SVSHS-M5-16-SD M5 0.8 16 8 1.5 3 3 1.5 10 2.3 145.04 CAD Cart
SVSHS-M5-20-SD M5 0.8 20 8 1.5 3 3 1.5 10 2.8 156.71 CAD Cart
SVSHS-M6-6-SD M6 1 6 9 1.5 3 4 2 10 1.5 143.68 CAD Cart
SVSHS-M6-8-SD M6 1 8 9 1.5 3 4 2 10 1.9 126.20 CAD Cart
SVSHS-M6-10-SD M6 1 10 9 1.5 3 4 2 10 2.2 129.44 CAD Cart
SVSHS-M6-12-SD M6 1 12 9 1.5 3 4 2 10 2.6 133.73 CAD Cart
SVSHS-M6-16-SD M6 1 16 9 1.5 3 4 2 10 3.3 144.87 CAD Cart
SVSHS-M6-20-SD M6 1 20 9 1.5 3 4 2 10 4 152.94 CAD Cart
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
SVSHS-SD
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2 - 50

Application

Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopes

Characteristics

  • Special low profile small head screws with ventilation holes.
  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • All head heights are 1.5 mm or less. For space-saving of equipment/devices and applications with limited overhead space.
  • Because the head diameter is small, spot facing diameters can be reduced compared to standard hex socket head cap screws with ultra low heads.
  • Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service

Usage Example

Effective with vacuum devices and vacuum chambers that require the exhaustion of gas trapped in screw holes.

SVSHS-SDVented Socket Head Cap Screws with Ultra Low Profile & Small Head

It is possible to perform spot facing and hide the head in locations where spot facing is not possible with standard hex socket head cap screws with special low profiles.

SVSHS-SDVented Socket Head Cap Screws with Ultra Low Profile & Small Head


Precautions for Use

  • Since the head bearing surface area is small, the bearing surface pressure increases.
  • Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

SVSHS-SDVented Socket Head Cap Screws with Ultra Low Profile & Small Head

Head Diameter and Screw Effective Cross-Sectional Area

Part Number Head Diameter (mm) Screw Effective Cross-Sectional Area (mm2)
SVSHS-M3-SD 5 5.03
SVSHS-M4-SD 6 8.78
SVSHS-M5-SD 8 14.2
SVSHS-M6-SD 9 20.1

Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)