Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tension Rupture Load (N)*1 |
Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNSIV-M3-6 | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 2360 | 0.74 | 45.61 | CAD | Cart |
| SNSIV-M3-8 | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 2360 | 0.82 | 46.84 | CAD | Cart |
| SNSIV-M3-10 | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 2360 | 0.9 | 49.12 | CAD | Cart |
| SNSIV-M3-12 | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 2360 | 1 | 50.26 | CAD | Cart |
| SNSIV-M3-16 | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | 2360 | 1.2 | 53.96 | CAD | Cart |
| SNSIV-M3-20 | M3 | 0.5 | 20 | 5.5 | 3 | 2.5 | 2360 | 1.4 | 57.73 | CAD | Cart |
| SNSIV-M4-8 | M4 | 0.7 | 8 | 7 | 4 | 3 | 4120 | 1.7 | 46.46 | CAD | Cart |
| SNSIV-M4-10 | M4 | 0.7 | 10 | 7 | 4 | 3 | 4120 | 1.9 | 48.93 | CAD | Cart |
| SNSIV-M4-12 | M4 | 0.7 | 12 | 7 | 4 | 3 | 4120 | 2 | 49.90 | CAD | Cart |
| SNSIV-M4-16 | M4 | 0.7 | 16 | 7 | 4 | 3 | 4120 | 2.4 | 53.37 | CAD | Cart |
| SNSIV-M4-20 | M4 | 0.7 | 20 | 7 | 4 | 3 | 4120 | 2.8 | 56.81 | CAD | Cart |
| SNSIV-M4-25 | M4 | 0.7 | 25 | 7 | 4 | 3 | 4120 | 3.3 | 61.20 | CAD | Cart |
| SNSIV-M5-10 | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 6670 | 2.8 | 56.80 | CAD | Cart |
| SNSIV-M5-12 | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 6670 | 3.1 | 59.18 | CAD | Cart |
| SNSIV-M5-16 | M5 | 0.8 | 16 | 8.5 | 5 | 4 | 6670 | 3.6 | 64.34 | CAD | Cart |
| SNSIV-M5-20 | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 6670 | 4.2 | 68.29 | CAD | Cart |
| SNSIV-M5-25 | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 6670 | 5 | 74.99 | CAD | Cart |
| SNSIV-M6-12 | M6 | 1 | 12 | 10 | 6 | 5 | 9440 | 5.3 | 67.85 | CAD | Cart |
| SNSIV-M6-16 | M6 | 1 | 16 | 10 | 6 | 5 | 9440 | 6 | 74.64 | CAD | Cart |
| SNSIV-M6-20 | M6 | 1 | 20 | 10 | 6 | 5 | 9440 | 6.8 | 82.34 | CAD | Cart |
| SNSIV-M6-25 | M6 | 1 | 25 | 10 | 6 | 5 | 9440 | 7.8 | 90.86 | CAD | Cart |
| SNSIV-M6-30 | M6 | 1 | 30 | 10 | 6 | 5 | 9440 | 8.7 | 101.07 | CAD | Cart |
| SNSIV-M8-16 | M8 | 1.25 | 16 | 13 | 8 | 6 | 17200 | 13 | 97.94 | CAD | Cart |
| SNSIV-M8-20 | M8 | 1.25 | 20 | 13 | 8 | 6 | 17200 | 14 | 108.42 | CAD | Cart |
| SNSIV-M8-25 | M8 | 1.25 | 25 | 13 | 8 | 6 | 17200 | 16 | 121.07 | CAD | Cart |
| SNSIV-M8-30 | M8 | 1.25 | 30 | 13 | 8 | 6 | 17200 | 18 | 134.73 | CAD | Cart |
| SNSIV-M8-35 | M8 | 1.25 | 35 | 13 | 8 | 6 | 17200 | 20 | 147.81 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNSIV | |
|---|---|
| Main Body | Super Invar |
Application
Precision and measurement instrumentsCharacteristics
- Super Invar is a special alloy with an extremely low linear expansion coefficient, and its dimensions change very little due to temperature.
- For measurement and precision instruments which do not allow changes in dimensions due to thermal expansion.
- For Prevention from loosening and damage due to differences in thermal expansion.
-
Linear Expansion Coefficient:
0.69×10-6(K-1)(30 deg C - 100 deg C) - Equivalent to JIS B 1176, ISO 4762, and DIN 912.
Mechanical Properties
| Super Invar | SUS304 | |
|---|---|---|
| Tensile Strength(N/mm2) | 470 | 520 or Higher |
| 0.2% Proof Stress(N/mm2) | 333 | 205 or Higher |
| Elongation(%) | 43 | 40 or Higher |
| Hardness(HV) | 143 | 200 or Less |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
| Super Invar | SUS304 | |
|---|---|---|
| Specific Gravity | 8.15 | 7.93 |
| Longitudinal Elastic Modulus(GPa) | 132 | 193 |
| Electric Resistance(μΩ・m) | 0.77 | 0.7 |
| Thermal Conductivity(W/(m・K)) | 10.47 | 17 |
| Linear Expansion Coefficient(K-1) | 0.69×10-6 | 17.3×10-6 |
Values in chart are for reference only. They are not guaranteed values.