• Special Screws (Bolts)
  • Special Material Screws

SNSP/Hex Socket Head Cap Screws - Phosphor Bronze

  • Cleanroom Specification
  • Nonmagnetic

Dimension Drawing

SNSPHex Socket Head Cap Screws - Phosphor Bronze寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
M3
M4
M5
M6
M8
L
All
4
5
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tensile Breaking
Load (N)*1
Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SNSP-M2-4 M2 0.4 4 3.8 2 1.5 1310 0.22 21.10 CAD Cart
SNSP-M2-5 M2 0.4 5 3.8 2 1.5 1310 0.23 21.10 CAD Cart
SNSP-M2-6 M2 0.4 6 3.8 2 1.5 1310 0.25 21.84 CAD Cart
SNSP-M2-8 M2 0.4 8 3.8 2 1.5 1310 0.29 22.09 CAD Cart
SNSP-M2.5-4 M2.5 0.45 4 4.5 2.5 2 2150 0.39 20.57 CAD Cart
SNSP-M2.5-5 M2.5 0.45 5 4.5 2.5 2 2150 0.43 21.10 CAD Cart
SNSP-M2.5-6 M2.5 0.45 6 4.5 2.5 2 2150 0.47 21.10 CAD Cart
SNSP-M2.5-8 M2.5 0.45 8 4.5 2.5 2 2150 0.54 21.84 CAD Cart
SNSP-M2.5-10 M2.5 0.45 10 4.5 2.5 2 2150 0.61 21.84 CAD Cart
SNSP-M3-6 M3 0.5 6 5.5 3 2.5 2960 0.81 20.62 CAD Cart
SNSP-M3-8 M3 0.5 8 5.5 3 2.5 2960 0.91 20.62 CAD Cart
SNSP-M3-10 M3 0.5 10 5.5 3 2.5 2960 1 20.62 CAD Cart
SNSP-M3-12 M3 0.5 12 5.5 3 2.5 2960 1.1 21.37 CAD Cart
SNSP-M3-16 M3 0.5 16 5.5 3 2.5 2960 1.3 22.66 CAD Cart
SNSP-M3-20 M3 0.5 20 5.5 3 2.5 2960 1.6 23.56 CAD Cart
SNSP-M4-8 M4 0.7 8 7 4 3 5180 1.9 20.07 CAD Cart
SNSP-M4-10 M4 0.7 10 7 4 3 5180 2.1 20.62 CAD Cart
SNSP-M4-12 M4 0.7 12 7 4 3 5180 2.2 20.62 CAD Cart
SNSP-M4-16 M4 0.7 16 7 4 3 5180 2.6 21.37 CAD Cart
SNSP-M4-20 M4 0.7 20 7 4 3 5180 3 23.72 CAD Cart
SNSP-M4-25 M4 0.7 25 7 4 3 5180 3.6 25.24 CAD Cart
SNSP-M5-10 M5 0.8 10 8.5 5 4 8370 3.1 21.37 CAD Cart
SNSP-M5-12 M5 0.8 12 8.5 5 4 8370 3.4 21.37 CAD Cart
SNSP-M5-16 M5 0.8 16 8.5 5 4 8370 3.9 21.88 CAD Cart
SNSP-M5-20 M5 0.8 20 8.5 5 4 8370 4.6 23.18 CAD Cart
SNSP-M5-25 M5 0.8 25 8.5 5 4 8370 5.4 25.37 CAD Cart
SNSP-M6-12 M6 1 12 10 6 5 11800 5.8 20.98 CAD Cart
SNSP-M6-16 M6 1 16 10 6 5 11800 6.6 22.81 CAD Cart
SNSP-M6-20 M6 1 20 10 6 5 11800 7.4 23.72 CAD Cart
SNSP-M6-25 M6 1 25 10 6 5 11800 8.7 25.37 CAD Cart
SNSP-M6-30 M6 1 30 10 6 5 11800 9.5 27.53 CAD Cart
SNSP-M8-16 M8 1.25 16 13 8 6 21500 14 29.07 CAD Cart
SNSP-M8-20 M8 1.25 20 13 8 6 21500 15 29.07 CAD Cart
SNSP-M8-25 M8 1.25 25 13 8 6 21500 17 29.25 CAD Cart
SNSP-M8-30 M8 1.25 30 13 8 6 21500 19 31.35 CAD Cart
SNSP-M8-35 M8 1.25 35 13 8 6 21500 22 34.07 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
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
SNSP
Main Body C5191(Phosphor Bronze)

Application

FPD production equipment, semiconductor devices,
and electrical and electronic equipment

Characteristics


Mechanical Properties

Phosphor Bronze
(C5191)
SUS304
Tensile Strength (N/mm2) 590 or Higher 520 or Higher
Elongation (%) 8 40 or Higher

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

Phosphor Bronze
(C5191)
SUS304
Specific Gravity 8.83 7.93
Longitudinal Elastic Modulus (GPa) 105 193
Electric Resistance (μΩ・m) 0.13 0.7
Thermal Conductivity (W/(m・K)) 67 17
Linear Expansion Coefficient (K-1) 18×10-6 17.3×10-6

Values in chart are for reference only. They are not guaranteed values.


Magnetic Flux Density

Phosphor Bronze SUSXM7
(Equivalent to SUS304)
Magnetic Flux Density (T) 0 5×10-5

Measuring device: 5080 Gauss (Tesla) Meter by F.W.BELL
Measuring conditions: DC magnetic field measurement mode
     Probe and sample separation distance: 5 mm


Product List

Click here to see Special Material Screws

Click here to see Special Screws (Bolts)