• Special Screws (Bolts)
  • Vacuum

SWAS-VF/Washers with Vent Groove

  • Vacuum
  • Cleanroom Specification
  • LowOutgas

Dimension Drawing

SWAS-VFWashers with Vent Groove寸法図

Specs/CAD

Unit : mm

Part Number Nominal d D t Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SWAS-2-VF 2 2.2 5 0.3 10 0.04 15.35 CAD Cart
SWAS-2.5-VF 2.5 2.7 6.5 0.5 10 0.09 13.53 CAD Cart
SWAS-3-VF 3 3.2 7 0.5 20 0.12 6.69 CAD Cart
SWAS-4-VF 4 4.3 9 0.8 20 0.31 7.39 CAD Cart
SWAS-5-VF 5 5.3 10 1 10 0.44 5.36 CAD Cart
SWAS-6-VF 6 6.4 12.5 1.6 10 1.1 6.74 CAD Cart
SWAS-8-VF 8 8.4 17 1.6 10 2.1 8.40 CAD Cart
SWAS-10-VF 10 10.5 21 2 5 4 6.74 CAD Cart
SWAS-12-VF 12 13 24 2.5 5 6.2 8.86 CAD Cart

Material/Finish

SWAS-VF
Main Body SUS304

Application

Vacuum devices, vacuum chambers, FPD production equipment, semiconductor devices, and electron microscopes

Characteristics

  • The ventilation groove easily releases gas trapped in the drill holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
  • Combine this item with screws with ventilation holes, such as SVSSSocket Head Cap Screw with Ventilation Hole.SVSSSVSS-PC

Usage Example

Gas trapped in drilled holes is released through SWAS-VF, and gas trapped in screw holes is released by screws with ventilation holes such as SVSS.SVSSSVSS-PC

SWAS-VFWashers with Vent Groove


Related Products

SVSS
Socket Head Cap Screws with Ventilation Hole
SVSSSVSS-PC

SWAS-VFWashers with Vent Groove

SVSS-MOS
Socket Head Cap Screws with Ventilation Hole - MoS2 Shot
SVSS-MOS

SWAS-VFWashers with Vent Groove


Product List

Click here to see Vacuum

Click here to see Special Screws (Bolts)