Specs/CAD
| Part Number | A | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MOL-16C | 16 | 12.5 | 29 | 7 | 3 | 5 | M2.5 | 1 | - | 43.81 | CAD | Cart | |
| MOL-20C | 20 | 14.4 | 33.8 | 9 | 3 | 6.5 | M2.5 | 1 | - | 46.81 | CAD | Cart | |
| MOL-25C | 25 | 16.5 | 39.2 | 11 | 3.8 | 9 | M3 | 1.5 | - | 53.59 | CAD | Cart | |
| MOL-32C | 32 | 18.7 | 44.7 | 14.5 | 4.5 | 11 | M4 | 2.5 | - | 65.65 | CAD | Cart | |
| MOL-40C | 40 | 23 | 50 | 17 | 7 | 13 | M5 | 4 | - | 147.89 | CAD | Cart | |
| MOL-50C | 50 | 27 | 58.2 | 23 | 8 | 16 | M6 | 8 | - | 188.17 | CAD | Cart | |
| MOL-63C | 63 | 33 | 70.6 | 28 | 10 | 21 | M8 | 16 | - | 272.30 | CAD | Cart |
| Part Number | Max. Bore Diameter (mm) |
Rated Torque*1 (N・m) | |||||||
|---|---|---|---|---|---|---|---|---|---|
| MOL-16C | 6 | 0.7 | 1.4 | 39000 | 5.8×10-7 | 31 | 1 | 3 | 12 |
| MOL-20C | 8 | 1.2 | 2.4 | 31000 | 1.5×10-6 | 60 | 1.5 | 3 | 19 |
| MOL-25C | 10 | 2 | 4 | 25000 | 4.4×10-6 | 140 | 2 | 3 | 36 |
| MOL-32C | 14 | 4.5 | 9 | 19000 | 1.4×10-5 | 280 | 2.5 | 3 | 69 |
| MOL-40C | 16 | 9 | 18 | 15000 | 4.1×10-5 | 540 | 3 | 3 | 130 |
| MOL-50C | 20 | 18 | 36 | 12000 | 1.2×10-4 | 820 | 3.5 | 3 | 230 |
| MOL-63C | 25 | 36 | 72 | 10000 | 3.7×10-4 | 1900 | 4 | 3 | 450 |
*1: Values with no load fluctuation and rotation in a single direction. If there is large load fluctuation, or both normal and reverse rotation, select a size with some margin. If ambient temperature exceeds 30°C, be sure to correct the rated torque and max. torque with temperature correction factor shown in the following table. The allowable operating temperature of MOL-C is -20℃ to 80°C. For more detailed information, please refer to Selection Guidelines.
*2: These are values with max. bore diameter.
| Part Number | Standard Bore Diameter D1・D2 | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5 | 6 | 6.35 | 8 | 10 | 11 | 12 | 14 | 15 | 16 | 18 | 20 | 25 | |
| MOL-16C | ● | ● | - | - | - | - | - | - | - | - | - | - | - |
| MOL-20C | - | ● | ● | ● | - | - | - | - | - | - | - | - | - |
| MOL-25C | - | - | ● | ● | ● | - | - | - | - | - | - | - | - |
| MOL-32C | - | - | - | ● | ● | ● | ● | ● | - | - | - | - | - |
| MOL-40C | - | - | - | - | - | - | ● | ● | ● | ● | - | - | - |
| MOL-50C | - | - | - | - | - | - | - | - | - | ● | ● | ● | - |
| MOL-63C | - | - | - | - | - | - | - | - | - | - | ● | ● | ● |
● All products are provided with hex socket head cap screw (MOL-C).
● Tolerance of shaft bore on set screw type is H8.
● Recommended tolerance for shaft diameters is h6 and h7.
● A set of hubs with set screw type for one side and clamping type for the other side is available upon request.
● Bore and keyway modifications are available on request. Please take advantage of our modification services.
● For the shaft insertion amount to the coupling, see Mounting/maintenance. ⇒Mounting and Maintenance
Ambient Temperature / Temperature Correction Factor
| Ambient Temperature | Temperature Correction Factor |
|---|---|
| -20℃ to 30℃ | 1.00 |
| 30℃ to 40℃ | 0.80 |
| 40℃ to 60℃ | 0.70 |
| 60℃ to 80℃ | 0.55 |
Structure
Set Screw Type
MOLOutside diameter φ16 - φ32MOLMOL-C


Clamping Type
MOL-COutside diameter φ16 - φ32MOLMOL-C


Material/Finish
| MOL-C | |
|---|---|
| Hub | A2017 Anodized*1 |
| Spacer | Polyacetal |
| Hex Socket Set Screw | SCM435 Ferrosoferric Oxide Film (Black) |
| Hex Socket Head Cap Screw | SCM435 Ferrosoferric Oxide Film (Black) |
*1: Due to manufacturing process requirements, couplings may have bores with or without surface treatment. This does not affect the performance of the couplings.
Characteristics
- Applicable motors
| MOL | MOS | |
|---|---|---|
| Servomotor | - | - |
| Stepping Motor | - | - |
| General-purpose Motor | ◎ | ◎ |
- Property
| MOL | MOS | |
|---|---|---|
| Allowable Misalignment | ◎ | ◎ |
| Electrical Insulation | ◎ | ◎ |
| Allowable Operating Temperature | -20℃ to 80℃ | -20℃ to 80℃ |
- This is an oldham type flexible coupling.
- Slippage of hubs and a spacer allows large eccentricity and angular misalignment to be accepted.
- The load on the shaft generated by misalignment is small and the burden on the shaft is reduced.
- It has electrical insulation.
- Standard type MOL and short type MOS are available.
Application
Parts feeder / Transport devicePrecautions for Use
In case of mounting on D-cut shaft, be careful about the position of the D-cut surface of the shaft. ⇒Mounting and Maintenance
There are sizes where the hex socket head bolt exceeds the outer diameter of the coupling and the rotating diameter is larger than the outer diameter. Please be careful of the interference of coupling. Rotation Diameter
Comparison of Rated Torque