• Cross Clampers・Shaft Clamping Units

FCCA-C/Cross Clamper - Clamping Type

Dimension Drawing

FCCA-CCross Clampers - Clamping Type寸法図

*1: Dimensional allowance before slit machining.

Specs/CAD

Unit : mm

Part Number D1*1 D2*1 B1*1 B2*1 A W P M(coarse) H Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
FCCA-8-8-C 8 8 - - 12 32 10 M3 11 9 31.53 CAD Cart
FCCA-8-10-C 8 10 - 8 14 40 12 M4 14 16 35.99 CAD Cart
FCCA-10-10-C 10 10 8 8 14 40 12 M4 14 15 35.99 CAD Cart
FCCA-10-12-C 10 12 8 10 16 45 15 M4 15 22 41.13 CAD Cart
FCCA-12-12-C 12 12 10 10 16 45 15 M4 15 21 41.13 CAD Cart
FCCA-10-15-C 10 15 8 12 19 55 19 M5 18 39 47.77 CAD Cart
FCCA-12-15-C 12 15 10 12 19 55 19 M5 18 38 47.77 CAD Cart
FCCA-15-15-C 15 15 12 12 19 55 19 M5 18 34 47.77 CAD Cart
FCCA-12-20-C 12 20 10 16 25 64 24 M5 20 77 57.26 CAD Cart
FCCA-15-20-C 15 20 12 16 25 64 24 M5 20 73 57.26 CAD Cart
FCCA-20-20-C 20 20 16 16 25 64 24 M5 20 64 57.26 CAD Cart

*1: Dimensional allowance before slit machining.
● Recommended dimensional allowance of the shaft is g6. Use a long wrench to tighten the screw.

Material/Finish

FCCA-C Made of Aluminum
Main Body Aluminum Alloy
Hex Socket Head Cap Screw SUSXM7

Characteristics

  • The clamper joints 2 shafts with cross.
  • Clamping Type. Mounting shaft and removing shaft are easy. Moreover this does not scratch the shaft.
  • Convenient for adjustment of side guide and sensors of the conveyance line.
  • Light aluminum and stainless steel with highly corrosion-resistant are standardized.
  • Compatible with both round shaft and square shaft.
  • All products are provided with hex socket head cap screw.

Usage Example

FCCA-CCross Clamper - Clamping Type


Related Services

Product List

Click here to see Cross Clampers・Shaft Clamping Units

Click here to see Machine Elements