Specs/CAD
Unit : mm
| Part Number | D1 | D2 | B1 | B2 | A | W | P | M (Coarse) | H | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| FCCA-8-8 | 8 | 8 | - | - | 12 | 32 | 10 | M4 | 11 | 9 | 28.97 | CAD | Cart |
| FCCA-8-10 | 8 | 10 | - | 8 | 14 | 40 | 12 | M4 | 14 | 16 | 32.99 | CAD | Cart |
| FCCA-10-10 | 10 | 10 | 8 | 8 | 14 | 40 | 12 | M4 | 14 | 15 | 32.99 | CAD | Cart |
| FCCA-10-12 | 10 | 12 | 8 | 10 | 16 | 45 | 15 | M5 | 15 | 23 | 33.91 | CAD | Cart |
| FCCA-12-12 | 12 | 12 | 10 | 10 | 16 | 45 | 15 | M5 | 15 | 21 | 33.91 | CAD | Cart |
| FCCA-10-15 | 10 | 15 | 8 | 12 | 19 | 55 | 19 | M5 | 18 | 41 | 35.38 | CAD | Cart |
| FCCA-12-15 | 12 | 15 | 10 | 12 | 19 | 55 | 19 | M5 | 18 | 39 | 35.38 | CAD | Cart |
| FCCA-15-15 | 15 | 15 | 12 | 12 | 19 | 55 | 19 | M5 | 18 | 35 | 35.38 | CAD | Cart |
| FCCA-12-20 | 12 | 20 | 10 | 16 | 25 | 64 | 24 | M6 | 20 | 79 | 40.44 | CAD | Cart |
| FCCA-15-20 | 15 | 20 | 12 | 16 | 25 | 64 | 24 | M6 | 20 | 75 | 40.44 | CAD | Cart |
| FCCA-20-20 | 20 | 20 | 16 | 16 | 25 | 64 | 24 | M6 | 20 | 66 | 40.44 | CAD | Cart |
Material/Finish
| FCCA Made of Aluminum | |
|---|---|
| Main Body | Aluminum Alloy |
| Hex Socket Set Screw | SUSXM7 |
Characteristics
- The clamper joints 2 shafts with cross.
- Fix the shafts by hex socket set screws. It is superior in cost effectiveness.
- Convenient for adjustment of side guide and sensors of the conveyance line.
- Light aluminum and stainless steel with highly corrosion-resistant are standardized.
- Compatible with both round shaft and square shaft.
- All products are provided with hex socket set screw.