Hints for Correctly Using NBK Products
The video is an example using GIRS-SS(GIRS-SS). You can perform the same operation using this product.
Specs/CAD
Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | d | d1 | e | H | h | h1 | h2 | B | Mass (g) | Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| GIRA-18-M6-EL | 18 | M6 | 1 | 13 | 13 | 9 | 1 | 71 | 45 | 20 | 5 | 11 | 71 | 27.86 | CAD | Cart |
| GIRA-20-M8-EL | 20 | M8 | 1.25 | 16 | 15 | 12 | 1 | 76 | 50 | 20 | 5 | 13 | 107 | 30.78 | CAD | Cart |
| GIRA-24-M10-EL | 24 | M10 | 1.5 | 20 | 19 | 14 | 1 | 92 | 65 | 20 | 6 | 17 | 192 | 39.33 | CAD | Cart |
Material/Finish
| GIRA-EL | |
|---|---|
| Grip Part | A2017 Anodized (Silver Gray) |
| Thread Part | SUM22 Electroless Nickel Plating |
Characteristics
- The revolving grip made of aluminum.
- The grip and thread parts can be disassembled so the cleaning work is easy.