• Grips

GNTRS/Revolving Grip

Dimension Drawing

GNTRSRevolving Grip寸法図

Specs/CAD

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm d d1 H h B Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
GNTRS-18-M5 18 M5 0.8 10 12 6.5 51 50 2.5 23 9.60 CAD Cart
GNTRS-19-M6 19 M6 1 13 13 8 66 65 3 40 11.41 CAD Cart
GNTRS-24-M8 24 M8 1.25 16 17 10.3 81 80 4 84 15.57 CAD Cart
GNTRS-28-M10 28 M10 1.5 18 20 13 96 95 5 141 23.59 CAD Cart

Material/Finish

GNTRS Thread Part: Made of Stainless Steel
Grip Part Nylon 6 (Black)
Thread Part SUS303

Characteristics

  • Back mounting method with hexagon socket
  • The thread parts made of steel and stainless steel are standardized.

Related Services

Product List

Click here to see Grips

Click here to see Machine Elements