• Grips

RM/Plated Revolving Grip

Dimension Drawing

RMPlated Revolving Grip寸法図

Specs/CAD

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm d H h e B Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
RM-6 16 M6 1 13 10 56 48 8 8 45 16.91 CAD Cart
RM-8 20 M8 1.25 15 13 69 60 9 10 90 20.06 CAD Cart
RM-10 25 M10 1.5 18 16 89 77 12 14 180 26.01 CAD Cart
RM-12 32 M12 1.75 20 20 111 98 13 17 360 38.10 CAD Cart
RM-16 36 M16 2 22 22 121 107 14 19 525 49.56 CAD Cart

Material/Finish

RM
Grip Part SUM22
Chrome Plating
Thread Part Steel
Chrome Plating

Related Services

Product List

Click here to see Grips

Click here to see Machine Elements