• Handles

AH-N/Aluminum Flat Handwheel

Dimension Drawing

AH-NAluminum Flat Handwheels寸法図

Specs/CAD

Unit : mm

Part Number D H A E s d L Mass
(g)
Number of Spokes Price
(USD)
CAD
Download
Add to Cart
AH-80-N 80 26 10 15 16 28 25 95 - 22.82 CAD Cart
AH-100-N 100 26 11 15 15 33 25 215 - 27.86 CAD Cart
AH-125-N 125 32 14 15 18 33 30 225 2 37.25 CAD Cart
AH-140-N 140 32 14 15 18 38 30 335 2 43.99 CAD Cart
AH-160-N 160 36 15 16 21 39 35 415 2 53.77 CAD Cart
AH-200-N 200 41 16 17 25 47 40 720 3 80.02 CAD Cart
AH-250-N 250 42 19 20 23 52 40 1070 3 110.66 CAD Cart
AH-300-N 300 47 19 22 28 57 45 1360 3 154.86 CAD Cart

Material/Finish

AH
Main Body AC4C

Characteristics

  • Products with/without grip mounting holes can be selected by the end symbol of the part number.
    AH----With grip mounting hole
    AH-N----Without grip mounting hole
  • There is no grip supplied with this product. Order a grip separately. ⇒Grips

Related Services

Product List

Click here to see Handles

Click here to see Machine Elements