Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | B | C (Approx.) | E | Lf | L | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SHAL-M5-20 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 20 | 8.2 | 13.57 | CAD | Cart |
| SHAL-M5-25 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 25 | 10.3 | 14.07 | CAD | Cart |
| SHAL-M5-30 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 30 | 12.4 | 14.43 | CAD | Cart |
| SHAL-M5-35 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 35 | 14.5 | 15.10 | CAD | Cart |
| SHAL-M5-40 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 40 | 16.7 | 15.46 | CAD | Cart |
| SHAL-M5-45 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 45 | 18.8 | 15.97 | CAD | Cart |
| SHAL-M5-50 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 50 | 20.9 | 16.48 | CAD | Cart |
| SHAL-M5-60 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 60 | 25.1 | 17.52 | CAD | Cart |
| SHAL-M5-70 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 70 | 29.3 | 18.54 | CAD | Cart |
| SHAL-M5-80 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 80 | 33.6 | 19.39 | CAD | Cart |
| SHAL-M5-90 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 90 | 37.8 | 20.41 | CAD | Cart |
| SHAL-M5-100 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 100 | 42 | 21.45 | CAD | Cart |
| SHAL-M6-25 | M6 | 1 | 10 | 11.5 | 9 | 12 | 25 | 16 | 16.31 | CAD | Cart |
| SHAL-M6-30 | M6 | 1 | 10 | 11.5 | 9 | 12 | 30 | 19.4 | 16.66 | CAD | Cart |
| SHAL-M6-35 | M6 | 1 | 10 | 11.5 | 9 | 12 | 35 | 22.7 | 17.33 | CAD | Cart |
| SHAL-M6-40 | M6 | 1 | 10 | 11.5 | 9 | 12 | 40 | 26.1 | 17.86 | CAD | Cart |
| SHAL-M6-45 | M6 | 1 | 10 | 11.5 | 9 | 12 | 45 | 29.4 | 18.36 | CAD | Cart |
| SHAL-M6-50 | M6 | 1 | 10 | 11.5 | 9 | 12 | 50 | 32.8 | 18.88 | CAD | Cart |
| SHAL-M6-60 | M6 | 1 | 10 | 11.5 | 9 | 12 | 60 | 39.5 | 19.90 | CAD | Cart |
| SHAL-M6-70 | M6 | 1 | 10 | 11.5 | 9 | 12 | 70 | 46.2 | 21.11 | CAD | Cart |
| SHAL-M6-80 | M6 | 1 | 10 | 11.5 | 9 | 12 | 80 | 53 | 22.14 | CAD | Cart |
| SHAL-M6-90 | M6 | 1 | 10 | 11.5 | 9 | 12 | 90 | 60 | 23.17 | CAD | Cart |
| SHAL-M6-100 | M6 | 1 | 10 | 11.5 | 9 | 12 | 100 | 66.4 | 24.37 | CAD | Cart |
| SHAL-M6-120 | M6 | 1 | 10 | 11.5 | 9 | 12 | 120 | 80 | 26.60 | CAD | Cart |
| SHAL-M6-150 | M6 | 1 | 10 | 11.5 | 9 | 12 | 150 | 100 | 29.68 | CAD | Cart |
| SHAL-M8-35 | M8 | 1.25 | 13 | 15 | 12 | 16 | 35 | 38 | 22.82 | CAD | Cart |
| SHAL-M8-40 | M8 | 1.25 | 13 | 15 | 12 | 16 | 40 | 43.7 | 23.84 | CAD | Cart |
| SHAL-M8-45 | M8 | 1.25 | 13 | 15 | 12 | 16 | 45 | 49.5 | 24.70 | CAD | Cart |
| SHAL-M8-50 | M8 | 1.25 | 13 | 15 | 12 | 16 | 50 | 55.2 | 25.56 | CAD | Cart |
| SHAL-M8-60 | M8 | 1.25 | 13 | 15 | 12 | 16 | 60 | 66.7 | 27.46 | CAD | Cart |
| SHAL-M8-70 | M8 | 1.25 | 13 | 15 | 12 | 16 | 70 | 78.2 | 29.17 | CAD | Cart |
| SHAL-M8-80 | M8 | 1.25 | 13 | 15 | 12 | 16 | 80 | 90 | 30.89 | CAD | Cart |
| SHAL-M8-90 | M8 | 1.25 | 13 | 15 | 12 | 16 | 90 | 101 | 32.77 | CAD | Cart |
| SHAL-M8-100 | M8 | 1.25 | 13 | 15 | 12 | 16 | 100 | 112.6 | 34.64 | CAD | Cart |
| SHAL-M8-120 | M8 | 1.25 | 13 | 15 | 12 | 16 | 120 | 135.6 | 38.26 | CAD | Cart |
| SHAL-M8-150 | M8 | 1.25 | 13 | 15 | 12 | 16 | 150 | 170 | 43.58 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SHAL | |
|---|---|
| Main Body | SUS316L |
Characteristics
- Hexagon post with male screw on one end and female screw on the other.
- Two or more hexagon posts can also be used in combination.
- Made of SUS316L. It has excellent corrosion resistance.