• Knobs

CK/Star Knob

Dimension Drawing

CKStar Knob寸法図

Specs/CAD

Unit : mm

Part Number D C Lc H s d Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
CK-40 40 5 10 25 13 18 75 11.20 CAD Cart
CK-50 50 5 10 32 18 22 135 14.15 CAD Cart
CK-63 63 5 10 40 23 26 270 19.46 CAD Cart

Material/Finish

CK / CKT
Main body FC200
Wrinkle Baking Paint (black)

Characteristics

  • Pilot hole / female screw can be selected by a product code.
    CK---- Pilot Hole
    CKT---- Female Screw

Related Services

Product List

Click here to see Knobs

Click here to see Machine Elements