Specs/CAD
Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lf | H | s | d | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| CKT-40 | 40 | M8 | 1.25 | 14 | 25 | 13 | 18 | 75 | 12.57 | CAD | Cart |
| CKT-50 | 50 | M10 | 1.5 | 18 | 32 | 18 | 22 | 135 | 15.90 | CAD | Cart |
| CKT-63 | 63 | M12 | 1.75 | 22 | 40 | 23 | 26 | 270 | 20.75 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| CK / CKT | |
|---|---|
| Main body | FC200 Wrinkle Baking Paint (black) |
Characteristics
- Pilot hole / female screw can be selected by a product code.
CK---- Pilot Hole
CKT---- Female Screw