• Knobs

KDC/Pillar Grip

Dimension Drawing

KDCPillar Grip寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
M8
M10
Color
All
BK
RD
Part Number D M (Coarse)
Nominal of Thread
Pitch Lf d H Mass
(g)
Color Price
(USD)
CAD
Download
Add to Cart
KDC-6-BK 19 M6 1 9 14 35 11 BK 5.54 CAD Cart
KDC-6-RD 19 M6 1 9 14 35 11 RD 5.54 CAD Cart
KDC-8-BK 19 M8 1.25 10 14 35 13 BK 5.74 CAD Cart
KDC-8-RD 19 M8 1.25 10 14 35 13 RD 5.74 CAD Cart
KDC-8B-BK 20 M8 1.25 18 14 45 16 BK 6.52 CAD Cart
KDC-8B-RD 20 M8 1.25 18 14 45 16 RD 6.52 CAD Cart
KDC-10-BK 24 M10 1.5 18 16.5 55 26 BK 7.70 CAD Cart
KDC-10-RD 24 M10 1.5 18 16.5 55 26 RD 7.70 CAD Cart
KDC-10B-BK 26 M10 1.5 18 18 65 30 BK 7.90 CAD Cart
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
KDC
Grip Nylon 6 (Various Color)
Thread Part Brass

Characteristics

  • There are two color variations. They can be selected by the end symbol of the part number.
    End SymbolBK---- Black
    End Symbol RD---- Red

Related Services

Product List

Click here to see Knobs

Click here to see Machine Elements