• Knobs

KDF/Dimple Knob

  • Won the Good Design Award

Dimension Drawing

KDFDimple Knob寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lf H s d Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
KDF-16-M3 16 M3 0.5 5 11 2 11 4 3.90 CAD Cart
KDF-16-M4 16 M4 0.7 5 11 2 11 4 3.90 CAD Cart
KDF-16-M5 16 M5 0.8 5 11 2 11 4 3.90 CAD Cart
KDF-20-M5 20 M5 0.8 6 14 4 15 7 4.02 CAD Cart
KDF-20-M6 20 M6 1 6 14 4 15 6 4.38 CAD Cart
KDF-25-M6 25 M6 1 9 18 6 19 10 5.05 CAD Cart
KDF-32-M6 32 M6 1 8 18 6 24 18 5.90 CAD Cart
KDF-32-M8 32 M8 1.25 8 18 6 24 17 6.02 CAD Cart
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
KDF
knob Nylon 6
(Matte Black)
Thread Part Made of Steel
Trivalent Chromate Treatment

Characteristics

  • High quality. Human design.
  • Dimple on the outer circumference enhances the operability.
  • A rich variety of thread sizes from M3 to M8 are available.
  • Types and thread part materials can be selected by a product code.
Product Code Type Thread Part Material
KDM Male Screw Made of Steel
KDMS Male Screw Made of Stainless Steel
KDF Female Screw Made of Steel
KDFS Female Screw Made of Stainless Steel
  • KDMS KDFS (made of stainless steel) have two color variations. They can be selected by the end symbol of the part number.
    End Symbol BK---- Matte black
    End Symbol WH---- Matte white
  • White is optimal for use with medical equipment.

Related Services

Product List

Click here to see Knobs

Click here to see Machine Elements