Specs/CAD
Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lf | H | s | d | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KKT-32 | 32 | M6 | 1 | 10 | 22 | 13 | 13 | 60 | 19.19 | CAD | Cart |
| KKT-40 | 40 | M8 | 1.25 | 14 | 25 | 16 | 16 | 100 | 21.71 | CAD | Cart |
| KKT-50 | 50 | M10 | 1.5 | 18 | 32 | 20 | 20 | 200 | 28.21 | CAD | Cart |
| KKT-63 | 63 | M12 | 1.75 | 22 | 40 | 25 | 25 | 350 | 34.62 | CAD | Cart |
| KKT-80 | 80 | M16 | 2 | 30 | 50 | 32 | 32 | 700 | 49.15 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| KKT | |
|---|---|
| Main unit | FC200 Chrome Plating |
Characteristics
- Types can be selected by a product code.
KK---- Pilot Hole
KKT---- Female Screw